Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights577-7406: LED Flood Lamp
Home
Electrical & ElectronicsLights & Light AccessoriesLights
577-7406: LED Flood Lamp
577-7406: LED Flood Lamp

Cat® LED Flood Lamp, 1800 lumen, 9-32 Volt

Brand: Cat

Product Images
577-7406: LED Flood Lamp
577-7406: LED Flood Lamp
577-7406: LED Flood Lamp
577-7406: LED Flood Lamp
577-7406: LED Flood Lamp

Cat® LED Flood Lamp, 1800 lumen, 9-32 Volt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat flood lamps, like part # 577-7406, are broad beamed, high intensity lamps that provide excellent visibility during low light conditions. Cat work lights help turn night into day and increase productivity of both machines and operators.

Attributes:
• LED Flood Lamp
• 9-32 Volt
• 1800 Lumen
• Built in DT 2-pin connector
• Length: 156 mm (6.1 in)
• Width: 48 mm (1.9 in)

Application:
Widely used across Cat product lines wherever dependable lighting is essential. Consult your owner's manual or contact your local Cat dealer for more information.

Description:
Cat flood lamps, like part # 577-7406, are broad beamed, high intensity lamps that provide excellent visibility during low light conditions. Cat work lights help turn night into day and increase productivity of both machines and operators.

Attributes:
• LED Flood Lamp
• 9-32 Volt
• 1800 Lumen
• Built in DT 2-pin connector
• Length: 156 mm (6.1 in)
• Width: 48 mm (1.9 in)

Application:
Widely used across Cat product lines wherever dependable lighting is essential. Consult your owner's manual or contact your local Cat dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Light Type: LED
Lens Pattern: Flood
Voltage (volts): 9-32
Lumens: 1800
Length (mm): 156
Width (mm): 48
Length (in): 6.1
Width (in): 1.9
Material: Alloy Aluminum
Units of MeasureUSMetric
Light Type: LED
Lens Pattern: Flood
Voltage (volts): 9-32
View More
Compatible Models
Compatible Models
Articulated Truck
730 EJECTOR725730735
Forestry Products
548FM528558FM528 LL568538
Excavator
340349336 GC345313 GCFM538323GC395MH3295352350317315313355FM548320326325323315 GCFM558OTHERMH3040330374340MHPU317 GC335336FM568320 GC345 GC352 UHD
Material Handler
MH3050MH3250MH3260MH3032
Mobile Hyd Power Unit
330 MHPU
Forest Products
OTHER
View More
Articulated Truck
730 EJECTOR725730735
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert