Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional581-0069: Right Hand Side Safety Identification Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional
581-0069: Right Hand Side Safety Identification Film
581-0069: Right Hand Side Safety Identification Film

Cat® Safety Identification Film displays safety-related markings on the right side to guide proper operation and awareness

Brand: Cat

Product Images
581-0069: Right Hand Side Safety Identification Film
581-0069: Right Hand Side Safety Identification Film
581-0069: Right Hand Side Safety Identification Film
581-0069: Right Hand Side Safety Identification Film
581-0069: Right Hand Side Safety Identification Film

Cat® Safety Identification Film displays safety-related markings on the right side to guide proper operation and awareness

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
581-0069 is a red reflective film used for safety and visibility on Caterpillar machines.

Attributes:
• Right Hand Film
• Color: Solid red reflective film
• Film Size: 466 x 90 mm (18.35 x 3.54 in)
• Pressure sensitive adhesive backed vinyl

Application:
Locate on the machine exterior. Consult your owner's manual or contact your local Cat Dealer for more information. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
581-0069 is a red reflective film used for safety and visibility on Caterpillar machines.

Attributes:
• Right Hand Film
• Color: Solid red reflective film
• Film Size: 466 x 90 mm (18.35 x 3.54 in)
• Pressure sensitive adhesive backed vinyl

Application:
Locate on the machine exterior. Consult your owner's manual or contact your local Cat Dealer for more information. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Type: Safety Film
Film Color: Red
Length (mm): 466
Width (mm): 90
Length (in): 466.2
Width (in): 3.54
Material: Plastic Plastic
Units of MeasureUSMetric
Type: Safety Film
Film Color: Red
Length (mm): 466
View More
Compatible Models
Compatible Models
Excavator
315 GC315
View More
Excavator
315 GC315
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 581-0069
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 581-0069

Description:
581-0069 is a red reflective film used for safety and visibility on Caterpillar machines.

Attributes:
• Right Hand Film
• Color: Solid red reflective film
• Film Size: 466 x 90 mm (18.35 x 3.54 in)
• Pressure sensitive adhesive backed vinyl

Application:
Locate on the machine exterior. Consult your owner's manual or contact your local Cat Dealer for more information. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 581-0069

Units of Measure

USMetric
Type: Safety Film
Film Color: Red
Length (mm): 466
Width (mm): 90
Length (in): 466.2
Width (in): 3.54
Material: Plastic Plastic
View More
Compatible Models for part number 581-0069

EXCAVATOR

315 GC 315

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert