Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home581-1134: Electronic Control Module
Home581-1134: Electronic Control Module
581-1134: Electronic Control Module

Cat® H-Series Neutral Start Electronic Control Module, Relay Driver

Brand: Cat

Product Images
581-1134: Electronic Control Module
581-1134: Electronic Control Module
581-1134: Electronic Control Module
581-1134: Electronic Control Module
581-1134: Electronic Control Module

Cat® H-Series Neutral Start Electronic Control Module, Relay Driver

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
581-1134581-1134
155-2270155-2270
102-8802102-8802
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 581-1134
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 581-1134

Units of Measure

USMetric
Material: Not specified
Voltage (volts): Not specified
Length (mm): 102
Width (mm): 102
Height (mm): 31
Length (in): 4
Width (in): 4
Height (in): 1.22
View More
Compatible Models for part number 581-1134

TRUCK

793D 785D

OFF HIGHWAY TRUCK

785D 793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert