Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Add Equipment
Add Equipment
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Parts diagram for 581-6984
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 581-6984
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • General duty part • Maintenance-free spherical bearing • With lubrication grooves and holes • Single or double fracture outer race • Spherical Diameter: 63.9 mm (2.515 in) • Outer Race Length: 33.3 mm (1.311 in)
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 581-6984
Units of Measure
USMetric
Inside Diameter (in): 1.750
Inside Diameter (mm): 44.45
Length (in): 1.535 (Inner Bearing)
Length (mm): 39 (Inner Bearing)
Outside Diameter (in): 2.812
Outside Diameter (mm): 71.45
Material: Carbon Steel
View More
Compatible Models for part number 581-6984
MULTI TERRAIN LOADER
297C 287C 287D
TRACK-TYPE TRACTOR
D4K LGP D4G D4H D3K XL D4K XL D6N D3K LGP
WHEEL SKIDDER
535B 525B
COMPACT TRACK LOADER
289D 289C 299C 299D2 299D2 XHP
CHALLENGER
65C 65B 85C 65D 55 70C 65 75C 35 45
WHEEL TRACTOR
650B 660B 666B
INTEGRATED TOOLCARRIER
IT28G IT28F
SKID STEER LOADER
252B 272C 252B3 262D 262C 272D2 XHP 272D2
COLD PLANER
PM-565
MOTOR GRADER
24M
COMPACT WHEEL LOADER
908
WHEEL LOADER
928G 924H 924G 924GZ 928F 928HZ 924HZ
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 581-6984
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 581-6984
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • General duty part • Maintenance-free spherical bearing • With lubrication grooves and holes • Single or double fracture outer race • Spherical Diameter: 63.9 mm (2.515 in) • Outer Race Length: 33.3 mm (1.311 in)
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.