Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws582-5319: 1/4''-20 x 17/32'' Slotted Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
582-5319: 1/4''-20 x 17/32'' Slotted Head Bolt
582-5319: 1/4''-20 x 17/32'' Slotted Head Bolt

Cat® Ribbed Elevator Bolt, Thread Size: 1/4-20, Bolt Length: 0.75 inch

Brand: Cat

Product Images
582-5319: 1/4''-20 x 17/32'' Slotted Head Bolt
582-5319: 1/4''-20 x 17/32'' Slotted Head Bolt
582-5319: 1/4''-20 x 17/32'' Slotted Head Bolt
582-5319: 1/4''-20 x 17/32'' Slotted Head Bolt
582-5319: 1/4''-20 x 17/32'' Slotted Head Bolt

Cat® Ribbed Elevator Bolt, Thread Size: 1/4-20, Bolt Length: 0.75 inch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Fastener parts, such as 582-5319, are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Hex head bolts/screws offer the most robust driving feature.

Attributes:
• Steel Ribbed Elevator Bolt
• Drive Type: Slotted
• Thread Size: 1/4-20
• Bolt Length: 0.75 inch
• Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
• Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.

Application:
Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

Description:
Fastener parts, such as 582-5319, are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Hex head bolts/screws offer the most robust driving feature.

Attributes:
• Steel Ribbed Elevator Bolt
• Drive Type: Slotted
• Thread Size: 1/4-20
• Bolt Length: 0.75 inch
• Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
• Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.

Application:
Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

Specifications
Specifications
Bolt Type: Ribbed Elevator
Bolt Length (in): 3/4
Material: Steel,Carbon Steel
Material Description: ASTM F2882(1170 MPa minimum ultimate tensile strength)
Thread Size (in - TPI) (in): 1/4 - 20
Drive Type: Slotted
Head Height (in): 0.094
Head Diameter (in): 0.720
Bolt Type: Ribbed Elevator
Bolt Length (in): 3/4
Material: Steel,Carbon Steel
View More
Compatible Models
Compatible Models
Snow Blower
SR418SR121SR321SR421SR118SR318
View More
Snow Blower
SR418SR121SR321SR421SR118SR318
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert