Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeStructures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports583-1463: 67.6mm Thick Sheave Carriage Wear Pad
Home
Structures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports
583-1463: 67.6mm Thick Sheave Carriage Wear Pad
583-1463: 67.6mm Thick Sheave Carriage Wear Pad

Cat® Wear Pad, Plastic, L X W: 692 X 68mm

Brand: Cat

Product Images
583-1463: 67.6mm Thick Sheave Carriage Wear Pad
583-1463: 67.6mm Thick Sheave Carriage Wear Pad
583-1463: 67.6mm Thick Sheave Carriage Wear Pad
583-1463: 67.6mm Thick Sheave Carriage Wear Pad
583-1463: 67.6mm Thick Sheave Carriage Wear Pad

Cat® Wear Pad, Plastic, L X W: 692 X 68mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Wear pads like583-1463 are used on the Rotary Drills Guide Mast.

Cat wear pads are made of high-quality materials that suit different working environments and stand out for their durability and ease of use.

Attributes:
• Material: Plastic
• Length: 692mm (27.25 in)
• Width: 68mm (2.66 in)
• Height: 51mm (2.00 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Description:
Wear pads like583-1463 are used on the Rotary Drills Guide Mast.

Cat wear pads are made of high-quality materials that suit different working environments and stand out for their durability and ease of use.

Attributes:
• Material: Plastic
• Length: 692mm (27.25 in)
• Width: 68mm (2.66 in)
• Height: 51mm (2.00 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Height (in): 2.0
Height (mm): 51
Hole Size (in): 0.56 (4X)
Hole Size (mm): 14 (4X)
Length (in): 27.25
Length (mm): 692
Material: Nylon,Nylon, 6, 6/12, 6/6 Plastic
Width (in): 2.66
Width (mm): 68
Units of MeasureUSMetric
Height (in): 2.0
Height (mm): 51
Hole Size (in): 0.56 (4X)
View More
Compatible Models
Compatible Models
Rotary Drill
MD6380MD6310
View More
Rotary Drill
MD6380MD6310
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert