Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBasic ComponentsRegulators583-4167: Voltage Regulator
Home
Electrical & ElectronicsBasic ComponentsRegulators
583-4167: Voltage Regulator
583-4167: Voltage Regulator

Cat® Voltage Regulator for Electric Power Generator

Brand: Cat

Product Images
583-4167: Voltage Regulator
583-4167: Voltage Regulator
583-4167: Voltage Regulator
583-4167: Voltage Regulator
583-4167: Voltage Regulator

Cat® Voltage Regulator for Electric Power Generator

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Voltage Regulator for an Electric Power Generator is a component that controls and maintains a steady output voltage from the generator. It ensures that the generated electrical power remains within a specific voltage range, providing a stable and reliable power supply for connected electrical equipment.

Attributes:
Preventing voltage fluctuations.
Ensuring consistent power supply without excessive strain.

Applications:
A Voltage Regulator is used to regulate the output voltage of the vehicle's generator or alternator to provide a stable power supply for various electrical components and is mainly used in Cat® 1103, 1104, 1106, C1.1, C1.5, C2.2, C3.3, C4.4, C6.6, and C7.1 Generator Set, C1.5, SR5 and SR5 Generator (Power), P150-5 Generator Set - Fgw.

A Voltage Regulator for an Electric Power Generator is a component that controls and maintains a steady output voltage from the generator. It ensures that the generated electrical power remains within a specific voltage range, providing a stable and reliable power supply for connected electrical equipment.

Attributes:
Preventing voltage fluctuations.
Ensuring consistent power supply without excessive strain.

Applications:
A Voltage Regulator is used to regulate the output voltage of the vehicle's generator or alternator to provide a stable power supply for various electrical components and is mainly used in Cat® 1103, 1104, 1106, C1.1, C1.5, C2.2, C3.3, C4.4, C6.6, and C7.1 Generator Set, C1.5, SR5 and SR5 Generator (Power), P150-5 Generator Set - Fgw.

Specifications
Specifications
Units of MeasureUSMetric
Material: Plastic,Polyamide Plastic
Overall Height (in): 1.35
Overall Height (mm): 34.2
Overall Length (in): 4.06
Overall Length (mm): 103.1
Overall Width (in): 3.7
Overall Width (mm): 94
Weight (kg): 0.19
Weight (lb): 0.41
Units of MeasureUSMetric
Material: Plastic,Polyamide Plastic
Overall Height (in): 1.35
Overall Height (mm): 34.2
View More
Compatible Models
Compatible Models
Generator Set
C4.4DE110EC3.3 GEN SC1.1C2.2DE18E3C4.4C7.1C7.1 GEN SC2.2C4.4DE88E0C6.6DE150EC4.4DE65E3C4.4DE88E3C1.5C3.3C3.3DE33E3C3.3DE50E0C3.3DE50E2C3.3DE33E0C7.1DE150E0C2.2 GEN SC1.1DE9.5C4.4 GEN SC4.4DE110E2C7.1DE200EC4.4DE55E2
Engine - Generator Set
C7.1DE200EC3.3DE50E0C1.5DE13.5
View More
Generator Set
C4.4DE110EC3.3 GEN SC1.1C2.2DE18E3C4.4C7.1C7.1 GEN SC2.2C4.4DE88E0C6.6DE150EC4.4DE65E3C4.4DE88E3C1.5C3.3C3.3DE33E3C3.3DE50E0C3.3DE50E2C3.3DE33E0C7.1DE150E0C2.2 GEN SC1.1DE9.5C4.4 GEN SC4.4DE110E2C7.1DE200EC4.4DE55E2
Warranty Information
Return Policy
Parts diagram for 583-4167
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert