Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience583-6486: Hand and Foot Controls Conversion Kit
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience583-6486: Hand and Foot Controls Conversion Kit
583-6486: Hand and Foot Controls Conversion Kit

Provides all required components to permanently convert the machine control pattern from the hand and foot controls to ISO controls.

Brand: Cat

Product Images
583-6486: Hand and Foot Controls Conversion Kit
583-6486: Hand and Foot Controls Conversion Kit

Provides all required components to permanently convert the machine control pattern from the hand and foot controls to ISO controls.

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

525-1490: Joystick Control
525-1490: Joystick ControlQuantity: 1
591-1135: Machine Control Film
591-1135: Machine Control FilmQuantity: 1
511-0323: BRACKET AS
511-0323: BRACKET ASQuantity: 1
9X-2546: M6-1 x 20mm Hex Socket Head Bolt
9X-2546: M6-1 x 20mm Hex Socket Head BoltQuantity: 8
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 5
345-6136: Governor Control Pedal
345-6136: Governor Control PedalQuantity: 1
378-1027: Foot Pedal Wiring Harness
378-1027: Foot Pedal Wiring HarnessQuantity: 1
511-0324: BRACKET AS
511-0324: BRACKET ASQuantity: 1
511-0322: BRACKET AS
511-0322: BRACKET ASQuantity: 2
8T-6936: 3.8mm Thick Bulk Seal
8T-6936: 3.8mm Thick Bulk SealQuantity: 1
127-2170: 20mm Long Truss Head Hexalobular Drive Screw
127-2170: 20mm Long Truss Head Hexalobular Drive ScrewQuantity: 4
5C-2890: M6 x 1mm Hex Nut
5C-2890: M6 x 1mm Hex NutQuantity: 8
206-1345: Fir Tree Mount
206-1345: Fir Tree MountQuantity: 1
9X-6165: 6.5mm Inner Diameter Washer
9X-6165: 6.5mm Inner Diameter WasherQuantity: 2
591-1133: Machine Control Film
591-1133: Machine Control FilmQuantity: 1
525-1492: Joystick Control
525-1492: Joystick ControlQuantity: 1
507-9925: Polyurethane Floormat
507-9925: Polyurethane FloormatQuantity: 1
3E-4352: M8 ID Steel Flat Washer
3E-4352: M8 ID Steel Flat WasherQuantity: 4
9X-2044: M6-1 x 16mm Rounded Truss Head Hexalobular Screw
9X-2044: M6-1 x 16mm Rounded Truss Head Hexalobular ScrewQuantity: 8
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 16
Showing 1 to 20 of 20
DescriptionSpecificationsCompatible Models
Specifications for part number 583-6486

We are still working on adding a specification for this part.

Compatible Models for part number 583-6486

MULTI TERRAIN LOADER

257D3

COMPACT TRACK LOADER

249D3 259D3 239D3 279D3 289D3

SKID STEER LOADER

242D3 246D3 236D3 262D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced