Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home583-8117: Mechanical Lock
Home583-8117: Mechanical Lock
583-8117: Mechanical Lock

Cat® Hydraulic Quick Coupler Mechanical Lock

Brand: Cat

Product Images
583-8117: Mechanical Lock
583-8117: Mechanical Lock
583-8117: Mechanical Lock
583-8117: Mechanical Lock
583-8117: Mechanical Lock

Cat® Hydraulic Quick Coupler Mechanical Lock

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Hydraulic Quick Coupler Mechanical Lock is used to connect quick coupler. It is a mechanical coupling used to connect different types of attachment. Mechanical lock systems attach to the standard pivot pins on the bucket, which allows a wide range of buckets to be attached to the coupler. The lock is specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Cat locking Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications.

Application:
Cat® Mechanical Lock are used in quick coupler to engage and disengage attachments of the Cat® Machines. Consult your owner's manual or contact your local Cat® Dealer for more information.

Description:
Cat® Hydraulic Quick Coupler Mechanical Lock is used to connect quick coupler. It is a mechanical coupling used to connect different types of attachment. Mechanical lock systems attach to the standard pivot pins on the bucket, which allows a wide range of buckets to be attached to the coupler. The lock is specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Cat locking Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications.

Application:
Cat® Mechanical Lock are used in quick coupler to engage and disengage attachments of the Cat® Machines. Consult your owner's manual or contact your local Cat® Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 92
Overall Length (in): 3.62
Overall Height (mm): 40.5
Overall Height (in): 1.59
Overall Width (mm): 54.8
Overall Width (in): 2.16
Material: Alloy Steel Casting,Alloy Steel
Units of MeasureUSMetric
Overall Length (mm): 92
Overall Length (in): 3.62
Overall Height (mm): 40.5
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 583-8117
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 583-8117

Description:
Cat® Hydraulic Quick Coupler Mechanical Lock is used to connect quick coupler. It is a mechanical coupling used to connect different types of attachment. Mechanical lock systems attach to the standard pivot pins on the bucket, which allows a wide range of buckets to be attached to the coupler. The lock is specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Cat locking Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications.

Application:
Cat® Mechanical Lock are used in quick coupler to engage and disengage attachments of the Cat® Machines. Consult your owner's manual or contact your local Cat® Dealer for more information.

View More
Specifications for part number 583-8117

Units of Measure

USMetric
Overall Length (mm): 92
Overall Length (in): 3.62
Overall Height (mm): 40.5
Overall Height (in): 1.59
Overall Width (mm): 54.8
Overall Width (in): 2.16
Material: Alloy Steel Casting,Alloy Steel
View More
Compatible Models for part number 583-8117

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert