Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)586-5961: 600 mm (24 in)
Home
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
586-5961: 600 mm (24 in)
586-5961: 600 mm (24 in)

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Brand: Cat

Product Images
586-5961: 600 mm (24 in)
586-5961: 600 mm (24 in)
586-5961: 600 mm (24 in)
586-5961: 600 mm (24 in)
586-5961: 600 mm (24 in)
586-5961: 600 mm (24 in)
586-5961: 600 mm (24 in)
586-5961: 600 mm (24 in)

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Nordic Digging Buckets for Cat® Mini Excavators are ideal for utility, trenching, general excavation, and backfilling in all soil types. Durable side wear plates for wear resistance in heavy duty applications. Features such as longer bucket floor length, shorter tip radius, and flat torque tube construction make them an optimal match when combined with an S Type Coupler or Tilt Rotate System.

Nordic Digging Buckets for Cat® Mini Excavators are ideal for utility, trenching, general excavation, and backfilling in all soil types. Durable side wear plates for wear resistance in heavy duty applications. Features such as longer bucket floor length, shorter tip radius, and flat torque tube construction make them an optimal match when combined with an S Type Coupler or Tilt Rotate System.

Specifications
Specifications
Units of MeasureUSMetric
Width: 600 mm
Width: 23.6 in
Capacity: 5.7 ft³
Capacity: 160 l
Weight: 235.9 lb
Weight: 107 kg
Base Edge Thickness: 15 mm
Base Edge Thickness: 0.6 in
Tip Radius: 785 mm
Tip Radius: 30.9 in
Interface Type: S-40 Coupler
Units of MeasureUSMetric
Width: 600 mm
Width: 23.6 in
Capacity: 5.7 ft³
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
303.5CR304CR303CR
View More
Mini Hyd Excavator
303.5CR304CR303CR
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 586-5961
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 586-5961

Nordic Digging Buckets for Cat® Mini Excavators are ideal for utility, trenching, general excavation, and backfilling in all soil types. Durable side wear plates for wear resistance in heavy duty applications. Features such as longer bucket floor length, shorter tip radius, and flat torque tube construction make them an optimal match when combined with an S Type Coupler or Tilt Rotate System.

View More
Specifications for part number 586-5961

Units of Measure

USMetric
Width: 600 mm
Width: 23.6 in
Capacity: 5.7 ft³
Capacity: 160 l
Weight: 235.9 lb
Weight: 107 kg
Base Edge Thickness: 15 mm
Base Edge Thickness: 0.6 in
Tip Radius: 785 mm
Tip Radius: 30.9 in
Interface Type: S-40 Coupler
View More
Compatible Models for part number 586-5961

MINI HYD EXCAVATOR

303.5CR 304CR 303CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert