Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates588-3665: 8mm Thick Idler Guard Support Plate
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
588-3665: 8mm Thick Idler Guard Support Plate
588-3665: 8mm Thick Idler Guard Support Plate

Cat® 8mm Thick Idler Guard Steel Support Plate used in Undercarriage Track

Brand: Cat

Product Images
588-3665: 8mm Thick Idler Guard Support Plate
588-3665: 8mm Thick Idler Guard Support Plate
588-3665: 8mm Thick Idler Guard Support Plate
588-3665: 8mm Thick Idler Guard Support Plate
588-3665: 8mm Thick Idler Guard Support Plate

Cat® 8mm Thick Idler Guard Steel Support Plate used in Undercarriage Track

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Plate provides mounting and support for cat heavy duty machines. Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Plate provides mounting and support for cat heavy duty machines. Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 232
Length (in): 9.13
Height (mm): 100
Height (in): 3.94
Width (mm): 8
Width (in): 0.31
Material: Steel,Carbon Steel
Weight (kg): 1.35
Weight (lb): 2.98
Units of MeasureUSMetric
Length (mm): 232
Length (in): 9.13
Height (mm): 100
View More
Compatible Models
Compatible Models
Track-Type Tractor
D3K XLD3K2 XLD4K2 LGPD2D4K2 XLD3K LGPD1D3K2 LGP
View More
Track-Type Tractor
D3K XLD3K2 XLD4K2 LGPD2D4K2 XLD3K LGPD1D3K2 LGP
Warranty Information
Return Policy
Parts diagram for 588-3665
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert