Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsOther Ground Engaging ToolsWire Rope591-2320: Heavy Duty Running (Hoist) Rope
Home
Ground Engaging ToolsOther Ground Engaging ToolsWire Rope
591-2320: Heavy Duty Running (Hoist) Rope
591-2320: Heavy Duty Running (Hoist) Rope

Cat® Heavy Duty Running (Hoist) Rope, 105.3 m (345.6 ft)

Brand: Cat

Product Images
591-2320: Heavy Duty Running (Hoist) Rope
591-2320: Heavy Duty Running (Hoist) Rope
591-2320: Heavy Duty Running (Hoist) Rope
591-2320: Heavy Duty Running (Hoist) Rope
591-2320: Heavy Duty Running (Hoist) Rope

Cat® Heavy Duty Running (Hoist) Rope, 105.3 m (345.6 ft)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Part # 591-2320 provides a heavy duty running (hoist) rope for use on certain Electric Rope Shovel (ERS) models.

Attributes:
• Running rope with swaged ferrule end fittings and heavy duty pulling loops
• 8 strand plasticated wire rope
• Length: 105.3 m (345.6 ft)
• Rope Diameter: 70mm (2.75 in)
• Wear Durability: Standard
• Weight: 2104 kg (4638.5 lb)

Application:
7495 Electric Rope Shovel (ERS)
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Part # 591-2320 provides a heavy duty running (hoist) rope for use on certain Electric Rope Shovel (ERS) models.

Attributes:
• Running rope with swaged ferrule end fittings and heavy duty pulling loops
• 8 strand plasticated wire rope
• Length: 105.3 m (345.6 ft)
• Rope Diameter: 70mm (2.75 in)
• Wear Durability: Standard
• Weight: 2104 kg (4638.5 lb)

Application:
7495 Electric Rope Shovel (ERS)
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 2.75,2.752
End Fitting 1: Ferrule
Strand Count: 8 Strand
Length Inside Fittings (in): 4147.008
Diameter (mm): 70,69.9
End Fitting 2: Ferrule
Length Inside Fittings (mm): 105334
Durability Options: Standard
Length (ft): 345.6
Length (m): 105.3
Weight (kg): 2104
Weight (lb): 4638.5
Material: Other Wire or Cable,Alloy Steel,Carbon Steel
Coating: Plasticated
Units of MeasureUSMetric
Diameter (in): 2.75,2.752
End Fitting 1: Ferrule
Strand Count: 8 Strand
View More
Compatible Models
Compatible Models
Electric Rope Shovel
74957495 HF
View More
Electric Rope Shovel
74957495 HF
Warranty Information
Return Policy
Parts diagram for 591-2320
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert