Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies591-8071: Cat® Advansys™ 150 Base Edge Assembly
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies
591-8071: Cat® Advansys™ 150 Base Edge Assembly
591-8071: Cat® Advansys™ 150 Base Edge Assembly

Straight 5 Two Strap Adapters (80 mm T x 1805 mm W x 421 mm D)

Brand: Cat

Product Images
591-8071: Cat® Advansys™ 150 Base Edge Assembly
591-8071: Cat® Advansys™ 150 Base Edge Assembly
591-8071: Cat® Advansys™ 150 Base Edge Assembly
591-8071: Cat® Advansys™ 150 Base Edge Assembly
591-8071: Cat® Advansys™ 150 Base Edge Assembly

Straight 5 Two Strap Adapters (80 mm T x 1805 mm W x 421 mm D)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Description
Description

A Rock Bucket Edge is a robust and wear-resistant component meticulously designed to enhance the performance and durability of rock buckets in equipment operation. This edge is strategically placed at the cutting edge of the bucket, serving as a protective and reinforcing element. It is engineered to withstand the extreme abrasion and impact forces encountered when handling rocky terrain, ensuring prolonged equipment life and optimal operational efficiency.

Attributes:
• Constructed with high-strength, wear-resistant materials.
• Toothed design for effective penetration.
• Resistant to corrosion, ensuring durability.
• Withstands the abrasive nature of rock handling.
• Provides added protection against wear and impact.
• Enhances the cutting capability of the bucket.

Applications:
A Rock Bucket Edge is an integral part of a bucket, used to withstand the abrasive nature of handling rocks and other challenging materials, providing extended wear resistance.

A Rock Bucket Edge is a robust and wear-resistant component meticulously designed to enhance the performance and durability of rock buckets in equipment operation. This edge is strategically placed at the cutting edge of the bucket, serving as a protective and reinforcing element. It is engineered to withstand the extreme abrasion and impact forces encountered when handling rocky terrain, ensuring prolonged equipment life and optimal operational efficiency.

Attributes:
• Constructed with high-strength, wear-resistant materials.
• Toothed design for effective penetration.
• Resistant to corrosion, ensuring durability.
• Withstands the abrasive nature of rock handling.
• Provides added protection against wear and impact.
• Enhances the cutting capability of the bucket.

Applications:
A Rock Bucket Edge is an integral part of a bucket, used to withstand the abrasive nature of handling rocks and other challenging materials, providing extended wear resistance.

Specifications
Specifications
Units of MeasureUSMetric
Width Between Sidebars (mm): 1,625
Overall Width (in): 71.063
End Depth (in): 16.575
Adapter Size: Advansys 150
Overall Adapter Spacing (mm): 1,625
Bevel Angle: 22.5
Material: Alloy Steel
Thickness Class: 80
Overall Width (mm): 1,805
Overall Depth (in): 16.575
Size: Advansys 150
Adapter Type: Two Strap
Adapter Quantity: 5
Shape: Straight
Overall Depth (mm): 421
Overall Adapter Spacing (in): 63.976
Series: Advansys
Adapter Series: Advansys
Width Between Sidebars (in): 63.976
End Depth (mm): 421
Edge Assembly Type: Standard
Units of MeasureUSMetric
Width Between Sidebars (mm): 1,625
Overall Width (in): 71.063
End Depth (in): 16.575
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Excavator
395
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 591-8071
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 591-8071

A Rock Bucket Edge is a robust and wear-resistant component meticulously designed to enhance the performance and durability of rock buckets in equipment operation. This edge is strategically placed at the cutting edge of the bucket, serving as a protective and reinforcing element. It is engineered to withstand the extreme abrasion and impact forces encountered when handling rocky terrain, ensuring prolonged equipment life and optimal operational efficiency.

Attributes:
• Constructed with high-strength, wear-resistant materials.
• Toothed design for effective penetration.
• Resistant to corrosion, ensuring durability.
• Withstands the abrasive nature of rock handling.
• Provides added protection against wear and impact.
• Enhances the cutting capability of the bucket.

Applications:
A Rock Bucket Edge is an integral part of a bucket, used to withstand the abrasive nature of handling rocks and other challenging materials, providing extended wear resistance.

View More
Specifications for part number 591-8071

Units of Measure

USMetric
Width Between Sidebars (mm): 1,625
Overall Width (in): 71.063
End Depth (in): 16.575
Adapter Size: Advansys 150
Overall Adapter Spacing (mm): 1,625
Bevel Angle: 22.5
Material: Alloy Steel
Thickness Class: 80
Overall Width (mm): 1,805
Overall Depth (in): 16.575
Size: Advansys 150
Adapter Type: Two Strap
Adapter Quantity: 5
Shape: Straight
Overall Depth (mm): 421
Overall Adapter Spacing (in): 63.976
Series: Advansys
Adapter Series: Advansys
Width Between Sidebars (in): 63.976
End Depth (mm): 421
Edge Assembly Type: Standard
View More
Compatible Models for part number 591-8071

BUCKET

BUCKET

EXCAVATOR

395

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert