Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home591-8112: Drum Scraper Support
Home591-8112: Drum Scraper Support
591-8112: Drum Scraper Support

Cat® Drum Scraper Support (Extra Wide), Length: 2,000 mm, Cat Yellow

Brand: Cat

Product Images
591-8112: Drum Scraper Support
591-8112: Drum Scraper Support
591-8112: Drum Scraper Support
591-8112: Drum Scraper Support
591-8112: Drum Scraper Support

Cat® Drum Scraper Support (Extra Wide), Length: 2,000 mm, Cat Yellow

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Part # 591-8112 is used to mount the drum scraper on certain Extra Wide (XW) Asphalt Compactor models. This support is compatible with original brackets and scrapers.

Attributes:
• Steel support
• Finish: Cat Yellow paint
• For use on Extra Wide (XW) machines
• Length: 2000 mm (78.7 in)
• Width: 76 mm (3.0 in)
• Height: 36 mm (1.4 in)
• With slotted holes for ease of assembly

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Part # 591-8112 is used to mount the drum scraper on certain Extra Wide (XW) Asphalt Compactor models. This support is compatible with original brackets and scrapers.

Attributes:
• Steel support
• Finish: Cat Yellow paint
• For use on Extra Wide (XW) machines
• Length: 2000 mm (78.7 in)
• Width: 76 mm (3.0 in)
• Height: 36 mm (1.4 in)
• With slotted holes for ease of assembly

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Alloy Steel
Standard Color: Cat Yellow
Length (mm): 2,000
Width (mm): 76
Height (mm): 36
Thread: M6 (4X)
Length (in): 78.7
Width (in): 3
Height (in): 1.4
Units of MeasureUSMetric
Material: Steel,Alloy Steel
Standard Color: Cat Yellow
Length (mm): 2,000
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 591-8112
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 591-8112

Description:
Part # 591-8112 is used to mount the drum scraper on certain Extra Wide (XW) Asphalt Compactor models. This support is compatible with original brackets and scrapers.

Attributes:
• Steel support
• Finish: Cat Yellow paint
• For use on Extra Wide (XW) machines
• Length: 2000 mm (78.7 in)
• Width: 76 mm (3.0 in)
• Height: 36 mm (1.4 in)
• With slotted holes for ease of assembly

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 591-8112

Units of Measure

USMetric
Material: Steel,Alloy Steel
Standard Color: Cat Yellow
Length (mm): 2,000
Width (mm): 76
Height (mm): 36
Thread: M6 (4X)
Length (in): 78.7
Width (in): 3
Height (in): 1.4
View More
Compatible Models for part number 591-8112

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert