To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageRubber Tracks593-1012: 450 mm Rubber Track For 279 289
Home
UndercarriageRubber Tracks593-1012: 450 mm Rubber Track For 279 289
593-1012: 450 mm Rubber Track For 279 289
Shop Cat® undercarriage parts for 593-1012 heavy-duty, rubber track for 279C2, 279D, 279D3, 289C2, 289D, 289D3.
Brand: Cat
Product Images
593-1012: 450 mm Rubber Track For 279 289
Shop Cat® undercarriage parts for 593-1012 heavy-duty, rubber track for 279C2, 279D, 279D3, 289C2, 289D, 289D3.
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Heavy Duty Block Rubber Track for 279C2, 279D, 279D3, 289C2, 289D, 289D3.
Track Size - Width x Pitch x Lug Count mm (in) = 450x86x56 (17.7x3.4x56)
The steel-embedded rubber tracks used on Cat® Compact track loaders are specially designed for durability in challenging environments. The block style tread delivers a rugged, all-purpose track suitable for a wide range of tasks and underfoot conditions. The block-style rubber track best balances wear life and traction in rugged environments.
Application: Cat® Heavy Duty Block rubber tracks deliver a rugged, all-purpose solution suitable for machines working in high impact and high abrasion production-style applications. Consult your owner’s manual or contact your local Cat Dealer for more information.
Description: Heavy Duty Block Rubber Track for 279C2, 279D, 279D3, 289C2, 289D, 289D3.
Track Size - Width x Pitch x Lug Count mm (in) = 450x86x56 (17.7x3.4x56)
The steel-embedded rubber tracks used on Cat® Compact track loaders are specially designed for durability in challenging environments. The block style tread delivers a rugged, all-purpose track suitable for a wide range of tasks and underfoot conditions. The block-style rubber track best balances wear life and traction in rugged environments.
Application: Cat® Heavy Duty Block rubber tracks deliver a rugged, all-purpose solution suitable for machines working in high impact and high abrasion production-style applications. Consult your owner’s manual or contact your local Cat Dealer for more information.
Specifications
Specifications
Units of MeasureUSMetric
Track Features: Tread Pattern-Block
Overall Length (mm): 2616
Lugs (total): 56
Overall Length (in): 102.99
Overall Height (mm): 762
Overall Height (in): 30
Overall Width (mm): 1016
Overall Width (in): 40
Lugs (per row): 56
Circumference (mm): 4816
Circumference (in): 189.61
Material Description: Reinforced Rubber
Pitch (mm): 86
Pitch (in): 3.39
Type: Heavy Duty
Width (mm): 450
Width (in): 17.72
Color: Black
Approx. Weight (kg): 232
Approx. Weight (lb): 511.47
Material: Rubber & Fiber Rubber
Units of MeasureUSMetric
Track Features: Tread Pattern-Block
Overall Length (mm): 2616
Lugs (total): 56
View More
Compatible Models
Compatible Models
Compact Track Loader
289D279D279C2279D3289D3289C2
Skid Steer Loader
279D3289D3
View More
Compact Track Loader
289D279D279C2279D3289D3289C2
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Heavy Duty Block Rubber Track for 279C2, 279D, 279D3, 289C2, 289D, 289D3.
Track Size - Width x Pitch x Lug Count mm (in) = 450x86x56 (17.7x3.4x56)
The steel-embedded rubber tracks used on Cat® Compact track loaders are specially designed for durability in challenging environments. The block style tread delivers a rugged, all-purpose track suitable for a wide range of tasks and underfoot conditions. The block-style rubber track best balances wear life and traction in rugged environments.
Application: Cat® Heavy Duty Block rubber tracks deliver a rugged, all-purpose solution suitable for machines working in high impact and high abrasion production-style applications. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Specifications for part number 593-1012
Units of Measure
USMetric
Track Features: Tread Pattern-Block
Overall Length (mm): 2616
Lugs (total): 56
Overall Length (in): 102.99
Overall Height (mm): 762
Overall Height (in): 30
Overall Width (mm): 1016
Overall Width (in): 40
Lugs (per row): 56
Circumference (mm): 4816
Circumference (in): 189.61
Material Description: Reinforced Rubber
Pitch (mm): 86
Pitch (in): 3.39
Type: Heavy Duty
Width (mm): 450
Width (in): 17.72
Color: Black
Approx. Weight (kg): 232
Approx. Weight (lb): 511.47
Material: Rubber & Fiber Rubber
View More
Compatible Models for part number 593-1012
COMPACT TRACK LOADER
289D 279D 279C2 279D3 289D3 289C2
SKID STEER LOADER
279D3 289D3
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.