Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsGuarding596-9034: Debris Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
596-9034: Debris Kit
596-9034: Debris Kit

This kit provides additional components for customers in debris intensive applications that restrict debris and other material from entering the engine compartment and the lower machine frame.

Brand: Cat

Product Images
596-9034: Debris Kit
596-9034: Debris Kit
596-9034: Debris Kit
596-9034: Debris Kit
596-9034: Debris Kit

This kit provides additional components for customers in debris intensive applications that restrict debris and other material from entering the engine compartment and the lower machine frame.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

473-9358: 3mm Thick Gasket Mount Plate
473-9358: 3mm Thick Gasket Mount PlateQuantity: 1
473-9357: 2mm Thick Debris Guard Bulk Seal Mount Plate
473-9357: 2mm Thick Debris Guard Bulk Seal Mount PlateQuantity: 1
444-9532: 2mm Thick Boot Plate
444-9532: 2mm Thick Boot PlateQuantity: 4
444-9533: 2mm Thick Boot Plate
444-9533: 2mm Thick Boot PlateQuantity: 4
458-6064: Stitched Debris Boot
458-6064: Stitched Debris BootQuantity: 2
462-5998: Debris Enclosure Support Plate
462-5998: Debris Enclosure Support PlateQuantity: 1
7K-3262: 25.40mm Long Steel Thumb Screw
7K-3262: 25.40mm Long Steel Thumb ScrewQuantity: 2
493-8945: 3.45mm ID Grease Lines Hose
493-8945: 3.45mm ID Grease Lines HoseQuantity: 2
343-4072: M6-1 x 25mm Hex Flange Head Bolt
343-4072: M6-1 x 25mm Hex Flange Head BoltQuantity: 10
132-8502: 30.40mm Height Bulk Seal
132-8502: 30.40mm Height Bulk SealQuantity: 229
3B-6552: 19.80mm Long 90 Degree Elbow Adapter
3B-6552: 19.80mm Long 90 Degree Elbow AdapterQuantity: 2
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 16
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 9
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 2
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 6
493-7965: Enclosure Plate
493-7965: Enclosure PlateQuantity: 1
493-7966: Cabin Enclosure Cover
493-7966: Cabin Enclosure CoverQuantity: 1
471-9967: Right Hand Debris Guard Support
471-9967: Right Hand Debris Guard SupportQuantity: 1
476-7389: Lift Cylinder Boot Mounting Bracket
476-7389: Lift Cylinder Boot Mounting BracketQuantity: 1
444-9680: One Thru Hole Grommet
444-9680: One Thru Hole GrommetQuantity: 2
506-1746: 3mm Thick Angle Plate
506-1746: 3mm Thick Angle PlateQuantity: 2
558-4870: Engine Enclosure Exhaust Cover
558-4870: Engine Enclosure Exhaust CoverQuantity: 1
8L-5008: NPTF 45 Degree Elbow Adaptor
8L-5008: NPTF 45 Degree Elbow AdaptorQuantity: 2
123-3827: 24mm Overall Width Bulk Seal
123-3827: 24mm Overall Width Bulk SealQuantity: 308
113-8694: M6-1 x 20mm Hex Flange Head Bolt
113-8694: M6-1 x 20mm Hex Flange Head BoltQuantity: 16
282-2270: Fuel Filter Strainer
282-2270: Fuel Filter StrainerQuantity: 1
8T-6726: 95.00mm Internal Diameter Standard Hose Clamp
8T-6726: 95.00mm Internal Diameter Standard Hose ClampQuantity: 2
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 2
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 5
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 1
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 16
Showing 1 to 32 of 54Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 596-9034

Units of Measure

USMetric
Weight (kg): 23.13
Weight (lb): 50.99
Material: Cyanoacrylate Adhesive
View More
Compatible Models for part number 596-9034

MULTI TERRAIN LOADER

297D2 297D2 XHP

COMPACT TRACK LOADER

299D3 XE 299D3 299D2 299D2 XHP

SKID STEER LOADER

272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert