Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Shoes599-9606: 710mm Width Grouser Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
599-9606: 710mm Width Grouser Track Shoe
599-9606: 710mm Width Grouser Track Shoe

Cat® Grouser Track Shoe is used to provide traction and stability on different surfaces for improved maneuverability and equipment control

Brand: Cat

Product Images
599-9606: 710mm Width Grouser Track Shoe
599-9606: 710mm Width Grouser Track Shoe
599-9606: 710mm Width Grouser Track Shoe
599-9606: 710mm Width Grouser Track Shoe
599-9606: 710mm Width Grouser Track Shoe

Cat® Grouser Track Shoe is used to provide traction and stability on different surfaces for improved maneuverability and equipment control

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
599-9606
This part:
599-9606: 710mm Width Grouser Track Shoe
Bolt Size (in)

1-3/8

Shoe Width (in)

27.953

Track Pitch (in)

12.50

Description

Cat® Grouser Track Shoe is used to provide traction and stability on different surfaces for improved maneuverability and equipment control

599-9609
This part:
599-9609: Track Shoe
Plate Thickness (in)

1.043

Shoe Width (in)

27.953

Bolt Hole Diameter (in)

1.404

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Joint 2 Joint, SES, ARM

599-9619
This part:
599-9619: Track Shoe
Shoe Width (in)

27.953

Plate Thickness (in)

1.043

Bolt Hole Diameter (in)

1.404

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Joint 2 Joint, SES, ARM, Round Hole

599-9611
This part:
599-9611: Track Shoe
Shoe Width (in)

27.953

Plate Thickness (in)

1.043

Bolt Hole Diameter (in)

1.404

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Joint 2 Joint, SES, Round Hole

356-5720
This part:
356-5720: Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

27.953

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Joint 2 Joint, ES, ARM

375-5889
This part:
375-5889: Track Shoe
Shoe Width (in)

27.953

Plate Thickness (in)

0.965

Bolt Hole Diameter (in)

1.404

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Joint 2 Joint, ES, Round Hole

356-5714
This part:
356-5714: Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

27.953

Description

Cat® Track Shoe Single Grouser, 710mm Wide, Joint 2 Joint, ES

Related parts
384-3014
384-3014: Track Shoe
Check Price
356-5716
356-5716: Track Shoe
Check Price
356-5730
356-5730: Track Shoe
Check Price
356-5718
356-5718: Track Shoe
Check Price
356-5722
356-5722: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert