Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5A-3437: BOLT
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
5A-3437: BOLT
5A-3437: BOLT

Brand: Cat

fallback-image
5A-3437: BOLT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Bolt Type: Countersunk (Flat)
Grip Length (in): 0.315
Thread Size (dia x pitch) (mm): M10x1.5
Thread Size (in): 0
Coating: Zinc
Bolt Length (in): 0.866
Class or Grade: ISO 898-1 Class 4.8
Thread Size (mm): M10
Grip Length (mm): 8
Bolt Length (mm): 22
Units of MeasureUSMetric
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Bolt Type: Countersunk (Flat)
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6C
View More
Track-Type Tractor
D6C
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert