Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5B-4274: 3/8''-16 x 3 1/2'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
5B-4274: 3/8''-16 x 3 1/2'' Hex Head Bolt
5B-4274: 3/8''-16 x 3 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
5B-4274: 3/8''-16 x 3 1/2'' Hex Head Bolt
5B-4274: 3/8''-16 x 3 1/2'' Hex Head Bolt
5B-4274: 3/8''-16 x 3 1/2'' Hex Head Bolt
5B-4274: 3/8''-16 x 3 1/2'' Hex Head Bolt
5B-4274: 3/8''-16 x 3 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5B-4274
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5B-4274

Units of Measure

USMetric
Bolt Length (in): 3.5
Bolt Length (mm): 88.9
Bolt Type: Hex Head
Grip Length (in): 0.157
Grip Length (mm): 4
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.015
Coating: Zinc Phosphate + Oil
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 5B-4274

TRUCK ENGINE

1140 1150 3208 1145 1160 1673 1674 1676

INTEGRATED TOOLCARRIER

IT12

OFF HIGHWAY TRUCK

794 AC 798 AC 798 796 AC

WINCH

59N 59L 58L 59

MOTOR GRADER

12G 120G 140G 130G 14G

TRACK-TYPE TRACTOR

D10N D10R D9R D9L

MARINE ENGINE

C18 3208 3516C

MINING EXCAVATOR

5110B

EXCAVATOR

225 231D 225D

RIPPER SCARIFIER

140G 12G 130G

WHEEL TRACTOR

627E 637 631C 651E 641 633C 657E 621E 651 657

ENGINE

C27 INDUSTRIAL

TRACK LOADER

977K 977L

PETROLEUM ENGINE

C32

WHEEL LOADER

G910 988F 992D 992C 930R 990 930T

COMPACT WHEEL LOADER

910

GEN SET ENGINE

3116 3114

ENGINE - MACHINE

C27 3208 3408

RIPPER

10 9

INDUSTRIAL ENGINE

C32 3412 3160 3126B 3412E 3412C 3408E 3408B 3408C

WHEEL SCRAPER

621E

TRUCK

795F XQ 795F AC 794 AC 769C 773B

QUARRY TRUCK

771C 775B

TRACTOR

772B

BULLDOZER

9C 9U 10SU 9S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert