Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins5D-6321: Solid Dowel Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
5D-6321: Solid Dowel Pin
5D-6321: Solid Dowel Pin

Cat® Solid Dowel Pin, Diameter: 3.18 mm, Length: 17.5 mm

Brand: Cat

Product Images
5D-6321: Solid Dowel Pin
5D-6321: Solid Dowel Pin

Cat® Solid Dowel Pin, Diameter: 3.18 mm, Length: 17.5 mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5D-6321
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5D-6321

Units of Measure

USMetric
Pin Type: Solid
Pin Diameter (mm): 3.18
Length (mm): 17.5
Material: Steel,Carbon Steel
Notes: End Type: Lead, Lead
Pin Diameter (in): 0.125
Length (in): 0.69
Diameter (in): 0.125
Diameter (mm): 3.18
Pin Length (mm): 17.53
View More
Compatible Models for part number 5D-6321

UNDERGROUND ART TRUCK

AD55B AD55 AD63 AD60

WHEELED EXCAVATOR

M313D M318F

THUMB

HYDRAULIC

TRUCK

769B 769

LOAD HAUL DUMP

R3000H

TRACTOR

768B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert