Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheel Components5I-7658: 0.5mm Thick Engine Housing Cover Gasket
Home
EngineEngine ComponentsEngine Rotating ComponentsFlywheel Components
5I-7658: 0.5mm Thick Engine Housing Cover Gasket
5I-7658: 0.5mm Thick Engine Housing Cover Gasket

Front Housing Gasket

Brand: Cat

Product Images
5I-7658: 0.5mm Thick Engine Housing Cover Gasket
5I-7658: 0.5mm Thick Engine Housing Cover Gasket
5I-7658: 0.5mm Thick Engine Housing Cover Gasket
5I-7658: 0.5mm Thick Engine Housing Cover Gasket

Front Housing Gasket

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5I-7658
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5I-7658

Units of Measure

USMetric
Width (mm): 508
Height (mm): 7.62
Length (in): 20
Height (in): 0.3
Length (mm): 508
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 5I-7658

EXCAVATOR

312B L 320B N 320D L 320B L 312C L 320C L 312-A 311-A 318C 320B LU 320-A L 320B 320B LL 320C 320D 314C 320-A N 320D RR 312B 312C 323D S 320-A 323D L 320 L 323D LN 320D LRR 320C FM 319C 321C 320B FM LL 311B 311C 320B U 321B

COMPACT WHEEL LOADER

910G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert