Cat® 2.5" Diameter Yoke Pivot Locating Steel Pin used in Cylinder mounting
Brand: Cat
Product Images
5J-5365: 2.5" Diameter Yoke Pivot Locating Pin
Cat® 2.5" Diameter Yoke Pivot Locating Steel Pin used in Cylinder mounting
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.
Applications: Cat Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.
Applications: Cat Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pin Type: Straight Pin
Material: Steel,Carbon Steel
Plating: Unplated
Pin Diameter (mm): 64
Length (mm): 89
Removal Aid / Feature: Puller Hole
Pin Diameter (in): 2.50
Length (in): 3.50
Units of MeasureUSMetric
Pin Type: Straight Pin
Material: Steel,Carbon Steel
Plating: Unplated
View More
Compatible Models
Compatible Models
Track-Type Tractor
D10T2D9GD10
Ripper
10
Wheel Dozer
854G854K
Bulldozer
10S9U10U9S10C9A9C
View More
Track-Type Tractor
D10T2D9GD10
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 5J-5365
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5J-5365
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5J-5365
Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.
Applications: Cat Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5J-5365
Units of Measure
USMetric
Pin Type: Straight Pin
Material: Steel,Carbon Steel
Plating: Unplated
Pin Diameter (mm): 64
Length (mm): 89
Removal Aid / Feature: Puller Hole
Pin Diameter (in): 2.50
Length (in): 3.50
View More
Compatible Models for part number 5J-5365
TRACK-TYPE TRACTOR
D10T2 D9G D10
RIPPER
10
WHEEL DOZER
854G 854K
BULLDOZER
10S 9U 10U 9S 10C 9A 9C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.