Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings5L-2652: Bearing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
5L-2652: Bearing
5L-2652: Bearing

This Bearing Services CAT D300 Engines.

Brand: Cat

Product Images
5L-2652: Bearing
5L-2652: Bearing
5L-2652: Bearing
5L-2652: Bearing
5L-2652: Bearing

This Bearing Services CAT D300 Engines.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Bearings are an important component of air compressors, which provide air supply to different parts of the engine where needed

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Bearings are an important component of air compressors, which provide air supply to different parts of the engine where needed

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight Sleeve
Material: Steel-backed Aluminum,Steel Backed Aluminum Bearing
Inside Diameter (mm): 32
Outside Diameter (mm): 35
Overall Length (mm): 32
Internal Groove: No
External Groove: No
Cross Holes: No
Inside Diameter (in): 1.26
Outside Diameter (in): 1.38
Overall Length (in): 1.25
Units of MeasureUSMetric
Type: Straight Sleeve
Material: Steel-backed Aluminum,Steel Backed Aluminum Bearing
Inside Diameter (mm): 32
View More
Compatible Models
Compatible Models
Gen Set Engine
D399D379BD398B
Marine Engine
D379AD379BD398AD398BD399
Industrial Engine
D398D399D379D379BD398B
Gas Engine
G398G399G379G379A
View More
Gen Set Engine
D399D379BD398B
Warranty Information
Return Policy
Parts diagram for 5L-2652
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5L-2652
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5L-2652

Bearings are an important component of air compressors, which provide air supply to different parts of the engine where needed

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5L-2652

Units of Measure

USMetric
Type: Straight Sleeve
Material: Steel-backed Aluminum,Steel Backed Aluminum Bearing
Inside Diameter (mm): 32
Outside Diameter (mm): 35
Overall Length (mm): 32
Internal Groove: No
External Groove: No
Cross Holes: No
Inside Diameter (in): 1.26
Outside Diameter (in): 1.38
Overall Length (in): 1.25
View More
Compatible Models for part number 5L-2652

GEN SET ENGINE

D399 D379B D398B

MARINE ENGINE

D379A D379B D398A D398B D399

INDUSTRIAL ENGINE

D398 D399 D379 D379B D398B

GAS ENGINE

G398 G399 G379 G379A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert