Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDifferentialsDifferential Bearings5M-6126: Radial Needle Roller Bearing
Home
DrivetrainDifferentialsDifferential Bearings
5M-6126: Radial Needle Roller Bearing
5M-6126: Radial Needle Roller Bearing

Cat®Radial Needle Roller And Cage Assembly Bearing (Drive Train, Torque Converter)

Brand: Cat

Product Images
5M-6126: Radial Needle Roller Bearing
5M-6126: Radial Needle Roller Bearing
5M-6126: Radial Needle Roller Bearing
5M-6126: Radial Needle Roller Bearing
5M-6126: Radial Needle Roller Bearing

Cat®Radial Needle Roller And Cage Assembly Bearing (Drive Train, Torque Converter)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
5M-61265M-6126
3J-19073J-1907
214-7568214-7568
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5M-6126
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5M-6126

Units of Measure

USMetric
Outside Diameter (mm): 43.22
Height (mm): 31.67
Material: Alloy Steel
Inside Diameter (mm): 35.26
Inside Diameter (in): 1.39
Outside Diameter (in): 1.7
Height (in): 1.25
View More
Compatible Models for part number 5M-6126

UNDERGROUND ART TRUCK

AD22 AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

TRANSMISSION-ONHIGHWAY

CX31

POWER MODULE

TR43 TR43-C18L TR43-E44

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 631 631K 627K 637K 657 651

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1600 R1700 R2900

OFF HIGHWAY TRUCK

773GC 772 770 775 773

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

WINCH

57H 56H 56 55 59 58 59N 59L 58L

MOTOR GRADER

120G 140G 130G 14E 12G 24H 24M 160G 12F

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D6H II D10 D8 GC D9 GC D6R II D7R SERIES D4D D6C D6D D6R D6T D6E D6G D6H D9 D6 D8 D7 D10N D10R D10T D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D8GC D7G2 D7R D7F D7G D7H D8T D8R D8L D10T2 D8N D6R STD D9T D9R D8R II D9L D9N D6T XL PAT D6T XW PAT D6G2 XL D7R II D6R LGP

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

572R II 587T 587R 578 572R PL83 PL87 PL72 583T 583R 572G 571G 589

STABILIZER MIXER

SM-350

WATER FORDING TRACTOR

D7R II

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH31-E61 CX31-P600-

RIPPER SCARIFIER

140G 130G 12G

GENERATOR SET

3508B

WHEEL TRACTOR

650B 633E II 651B 651E 660B 631K 631D 631E 631C 631G 641B 666B 637 651 623H 633C 657E 657B 633D 657G 639D 627G 627H 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM-350B RM-350 RM500B RM-500

HYDRAULIC CONTROL

163 153

TRACK LOADER

941 951C 951B 941B 977K 977L 983B

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX31-P600

SOIL COMPACTOR

825 815 825H 825G 825K 825C 815F II 815K 815B 815F 825G II

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

WHEEL DOZER

834 834G 834H 834B 834K 814B 824H 824G 824C 824K 814F II 814K 814F 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816K 836H 836G 836K 816 826C 826G 826H 826K 816B 816F

WHEEL LOADER

972G 972H 972K 972M 972L 966 XE 988GC 986H 986K 988B 988G 988H 988F 988K 966D 966F 966E 966H 966G 814K 972 988F II 972 XE 986 966XE 980 982 988 980G II 980F II 966F II 980K HLG 966K XE 972G II 972M XE 966M XE 980B 980C 980F 980H 980G 980L 980K 972XE 980M 970F 966G II 982M

ROAD RECLAIMER

RM500B RM500 RM-350B

ARTICULATED TRUCK

725C D44B 730C2 D35HP D350E D350E II D400E II D550B 725C2 730 EJECTOR D400E 740B D400D 730C D400 725 D40D 740 735B 730 735 OEM 735

TRANSMISSION

TR35 CX31 HT CX31 7155 CX31-P300

RIPPER

951 955 7 6 4 9 8 10

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3B

WHEEL SCRAPER

657G 633D 657E 657B 623G 623F 623E 637K 637E 637G 637B 637D 627G 627F 639D 627B 627E 627 637 657

QUARRY TRUCK

775D 775B 773E 771D 771C 772G 770G

TRUCK

773G LRC 775G 775F 772G OEM 775E 775D 775G OEM 770G OEM 769D 769C 770G 772G 69D 773E 773D 773G 773F 773G OEM 773B 772 770 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

TRACTOR

772B 768C

BULLDOZER

824S 834U 834S 6 825 9SU 8SU 10SU 7SU 6SU 7S LGP 8S 8U 9C 9U 9S 6A 6S 7A 7S 7U 10U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert