Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins5M-7937: 32mm Long Chamfered End Dowel Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsDowel Pins
5M-7937: 32mm Long Chamfered End Dowel Pin
5M-7937: 32mm Long Chamfered End Dowel Pin

Cat® Dowel Pin

Brand: Cat

Product Images
5M-7937: 32mm Long Chamfered End Dowel Pin
5M-7937: 32mm Long Chamfered End Dowel Pin
5M-7937: 32mm Long Chamfered End Dowel Pin
5M-7937: 32mm Long Chamfered End Dowel Pin
5M-7937: 32mm Long Chamfered End Dowel Pin

Cat® Dowel Pin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5M-7937
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5M-7937

Units of Measure

USMetric
Material Description: Steel
Length (in): 1.26
Material: Low Alloy Steel
Pin Diameter (in): 0.49
Pin Diameter (mm): 12.5
Length (mm): 32
View More
Compatible Models for part number 5M-7937

GENERATOR

SR4 SR5

UNDERGROUND ART TRUCK

AD22

TRANSMISSION-ONHIGHWAY

CX35 CX31

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

OFF HIGHWAY TRUCK

777 785D 789 785 789G 777G 777E 789D

WINCH

56H 57 56 55

MOTOR GRADER

18M3 120G 16 14 18 120M 12M 3 AWD 120M 2 16M 160 140M 140G 16H 16G 14L 150 14M 130G 160M 3 AWD 140 16GC 14H 14G 14E 12G 12M 14M3 12M 3 12M 2 160G 12F 160M 140M 3 AWD 16H NA 140M 3 140M 2 16M3 14M-3 14H NA 160M 2 160M 3

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6XE D10 D11 30/30 D6F SR D5B D5H D6E SR D6D D7G2 D6E D6G D6H D7E D6G SR D7G D7H D6 D5 D8K D8H D9G D9H DEUCE D6 XE D6G2 XL D7E LGP

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP-1000F AP400 AP300F AP600 AP555F AP355 AP500F AP-1055F AP655F AP555 AP300 AP355F AP455 AP655F L AP600F AP1000

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

561D 572G 583K 571G 594H 594

EXCAVATOR

330 L 320-A L 325-A FM L 325B L 320-A S 320-A N 325-A 322B LN 322N 325 LN 322-A LN 322B 330B L 330B LN 321B 325B LN 330-A L 330 LN 325 L 320B LU 320B LL 322-A 325B 322-A L 322-A N 322B L 330-A L 325-A LN 325-A L 322 LN 320-A 322 L 330-A 320N 320B 320B FM LL 320B S 330-A LN 320B N 320B L 330B 320 L 320B U

PETROLEUM PACKAGE

CX31-P600-

MOBILE HYD POWER UNIT

TH43-C18

RIPPER SCARIFIER

12G 140G 16G 130G

WHEEL TRACTOR

615 641 651 657 666 623B 633D 615C 627G 627H 627E 627F 637G 613C 637K

GENERATOR SET

G3520 3512C 3516C 3516E

MARINE TRANSMISSION

7251 7241 7261

HYDRAULIC CONTROL

163 143 183B 153 141 140

ENGINE

G3520

VEHICULAR ENGINE

3516 3512

TRACK LOADER

955K 955L

PETROLEUM ENGINE

3512E

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

SOIL COMPACTOR

825B 815

EJECTOR TRUCK

730C2 EJ 730C 740 730

WHEEL DOZER

834 824B 814 824

LANDFILL COMPACTOR

816 826B

AG TRANSMISSION

TA19-M2WD TA22-M4WD TA19-M4WD

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

988 994 992 926 924 930 938 966C 930K 930M 950 924K 992B 992K 938K 938M 994F 926M 994D 994H

GEN SET ENGINE

G3520 3516

CHALLENGER

MTC735 MTC745 MTC755 MT700 MTC765 MT800

ENGINE - MACHINE

3516C

TRANSMISSION

TA22 CX31 HT CX31 CX31-P300

ARTICULATED TRUCK

725C 730C2 D300E 725C2 730 EJECTOR D250E 740C 740 GC 730C 745C 725 735C 745 730 735

RIPPER

8D 977 951 955 7 6 5 4

WHEELED EXCAVATOR

W330B M325B

MARINE GEAR

3192 7251

INDUSTRIAL ENGINE

3516B 3516 3508

QUARRY TRUCK

777E

WHEEL SCRAPER

627 666B 657B 637K 637E 637G 666 627G 627F 627B 627E 637 657

TRUCK

785 789 793 793B 793C 785G 797F 785C 785D 773B 785B 789C 789D 777C 777B 789B 777D 777G 769 773 777 769B 769C

TRACTOR

772 776D 776C 776B 768C 768B 772B 784C 784B

BULLDOZER

7SU 6SU 8S 5A 5S 6A 6S 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert