Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves5M-9622: 20.62mm Outer Diameter Control Valve Spacer
Home
HydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves
5M-9622: 20.62mm Outer Diameter Control Valve Spacer
5M-9622: 20.62mm Outer Diameter Control Valve Spacer

Cat® Selector And Pressure Control Valve Spacer provide precise valve alignment for efficient hydraulic pressure control

Brand: Cat

Product Images
5M-9622: 20.62mm Outer Diameter Control Valve Spacer
5M-9622: 20.62mm Outer Diameter Control Valve Spacer
5M-9622: 20.62mm Outer Diameter Control Valve Spacer
5M-9622: 20.62mm Outer Diameter Control Valve Spacer
5M-9622: 20.62mm Outer Diameter Control Valve Spacer

Cat® Selector And Pressure Control Valve Spacer provide precise valve alignment for efficient hydraulic pressure control

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5M-9622
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5M-9622

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 20.62
Material: Carbon Steel
Thickness (in): 0.06
Thickness (mm): 1.6
Outside Diameter (in): 0.81
View More
Compatible Models for part number 5M-9622

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

POWER MODULE

TR43 TR43-C18L TR43-E44

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1300 R1600 R1700 R2900 R1300G

OFF HIGHWAY TRUCK

775 773

OEM SOLUTIONS

3412C

MOTOR GRADER

24H 24M

WINCH

54H 57H 56H 53 57 56 55 54 59 58 59N 59L 58L

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D6G2 LGP D6H II D3C II D10 D11 D8 GC D9 GC D4H III 30/30 D3C III D3B D3C D4B D4H D4C D4E D5C D5M D5H D6C D6D D6R D6T D6M D6E D6G D6H D6 D8 D7 D10N D10R D10T D11N D11R D11T D7R XR D6H XL D6H XR D6GC D7R LGP D6R XL D4C III D5H XL D5C III D8GC D7G2 D7R D7F D7G D7H D8T D8R D8K D8L D10T2 D8N D8H D9G D6R STD D9R D9L D9N D9H DEUCE D6G2 XL D4H XL D4C II

PIPELAYER

587R 578 561M 561H 583R 572G 583K 571G 589 594H 594

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

TH43-C18

WHEEL TRACTOR

651B 651E 615C II 631E 631C 641B 613C II 615 611 637 641 651 657 623E 657E 657B 621E 621F 621S 615C 613C 637E

HYDRAULIC CONTROL

163 143 183B 153 140

TRACK LOADER

935C 983 935B 939 933 977K 977L 931B 931C 931C II 983B 935C II

SOIL COMPACTOR

825 825H 825G 825K 825C 815B 815F 825G II

EJECTOR TRUCK

D400E II

WHEEL DOZER

854G 854K 844H 844K 834 844 834G 834H 834B 834K 854 814B 824H 824G 824C 824K 814F 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K 816B 816F

COMPACT WHEEL LOADER

910

WHEEL LOADER

960F 988GC 950B 950E 950F 986H 986K G926 G910 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966R 930R 930T 936E 936F 926E 990 II 988F II 986 980 982 988 995 994 990 993 992 916 980G II 926 936 980F II 966F II 980K HLG 950B/950E 990K 990H 993K 992D 992B 980C 992C 980F 980H 980G 992G 980L 980K 992K 980M 994F 994D 970F 994K 994H 982M 950F II

CHALLENGER

65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E 70C

TRANSMISSION

TR53

ARTICULATED TRUCK

D44B D20D D35HP D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350E D350D D350C D350E II D400E II D300E II D550B D300E D300D D300B D400E D400D D400 D40D

RIPPER

D5 951 955 3 7 6 5 4 9 8 8D 11 10

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C9.3B

WHEEL SCRAPER

621E 621F 657E 623E 613C 615C 611

QUARRY TRUCK

775D 775B 773E 771D 771C

TRUCK

773G LRC 775G 775F 775E 775D 777C 777B 789B 777D 775G OEM 769D 769C 785 789 793 793B 793C 69D 773E 773D 773G 773F 773G OEM 773B 785B 777 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

TRACTOR

772B 784B 776 776D 776C 776B 768C

BULLDOZER

824S 834U 834S 6 9SU 8SU D5C PAT 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 10C 5A D5C PATLGP 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 5A PAT 3P 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert