Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Components5N-5131: Shutoff Valve Spring Valve Housing
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Components
5N-5131: Shutoff Valve Spring Valve Housing
5N-5131: Shutoff Valve Spring Valve Housing

A Shutoff Valve Spring Valve Housing encases the spring mechanism, ensuring reliable operation and protection from external damage.

Brand: Cat

Product Images
5N-5131: Shutoff Valve Spring Valve Housing
5N-5131: Shutoff Valve Spring Valve Housing
5N-5131: Shutoff Valve Spring Valve Housing
5N-5131: Shutoff Valve Spring Valve Housing
5N-5131: Shutoff Valve Spring Valve Housing

A Shutoff Valve Spring Valve Housing encases the spring mechanism, ensuring reliable operation and protection from external damage.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Engine - Machine
3408
Generator
SR4
Gen Set Engine
3406C34063408B3408C3406B34083412C3412
Generator Set
3408C3406C3412CC4.4C18
Truck Engine
C-10C-12
Marine Engine
C1834123408B3406B3408C3406C34083412C3406
Engine - Industrial
3406B
Industrial Engine
C-12C-15C-10C-16C153176C3406341234563196C183412C3406E3406C3408B3408C
Petroleum Engine
C15C18
Petroleum Package
C18
View More
Engine - Machine
3408
Warranty Information
Return Policy
Parts diagram for 5N-5131
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5N-5131
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5N-5131

Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5N-5131

We are still working on adding a specification for this part.

Compatible Models for part number 5N-5131

ENGINE - MACHINE

3408

GENERATOR

SR4

GEN SET ENGINE

3406C 3406 3408B 3408C 3406B 3408 3412C 3412

GENERATOR SET

3408C 3406C 3412C C4.4 C18

TRUCK ENGINE

C-10 C-12

MARINE ENGINE

C18 3412 3408B 3406B 3408C 3406C 3408 3412C 3406

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-12 C-15 C-10 C-16 C15 3176C 3406 3412 3456 3196 C18 3412C 3406E 3406C 3408B 3408C

PETROLEUM ENGINE

C15 C18

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert