Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsScrewdrivers5P-0302: Off-Set Slotted Flat Tip Screwdriver Bar
Home
Workshop SuppliesToolsScrewdrivers
5P-0302: Off-Set Slotted Flat Tip Screwdriver Bar
5P-0302: Off-Set Slotted Flat Tip Screwdriver Bar

Cat® Off-Set Slotted Flat Tip Screwdriver Bar provides easy access and removal of slotted screws in confined and limited-access areas of the equipment

Brand: Cat

Product Images
5P-0302: Off-Set Slotted Flat Tip Screwdriver Bar
5P-0302: Off-Set Slotted Flat Tip Screwdriver Bar

Cat® Off-Set Slotted Flat Tip Screwdriver Bar provides easy access and removal of slotted screws in confined and limited-access areas of the equipment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 5P-0302

Units of Measure

USMetric
Weight (kg): 0.113
Weight (lb): 0.249
Length (mm): 117.86
Length (in): 4.64
Material: Steel,Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert