Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsWrenches5P-0324: 5/8" Flare Nut Crowfoot Wrench
Home
Workshop SuppliesToolsWrenches
5P-0324: 5/8" Flare Nut Crowfoot Wrench
5P-0324: 5/8" Flare Nut Crowfoot Wrench

Cat® Flare Nut Crowfoot Wrench tightens and loosens flare nuts, providing access and leverage in confined spaces for equipment maintenance

Brand: Cat

Product Images
5P-0324: 5/8" Flare Nut Crowfoot Wrench
5P-0324: 5/8" Flare Nut Crowfoot Wrench

Cat® Flare Nut Crowfoot Wrench tightens and loosens flare nuts, providing access and leverage in confined spaces for equipment maintenance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 5P-0324

Units of Measure

USMetric
Outer Diameter (mm): 24.13
Outer Diameter (in): 0.95
Width (mm): 18.29
Width (in): 0.72
Height (mm): 35.31
Height (in): 1.39
Square Drive (in): 3/8"
Hex Size (mm): 15.88
Hex Size (in): 0.625
Weight (kg): 0.036
Weight (lb): 0.079
Material: Steel,Carbon Steel
Size (in): 5/8
Drive (in): 3/8
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert