Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components5P-1318: 1/2-20-2A Hex Head Straight Adapter
Home
HydraulicsOther Hydraulic Components
5P-1318: 1/2-20-2A Hex Head Straight Adapter
5P-1318: 1/2-20-2A Hex Head Straight Adapter

Fluid Carrying Straight Adapter with Orifice

Brand: Cat

Product Images
5P-1318: 1/2-20-2A Hex Head Straight Adapter
5P-1318: 1/2-20-2A Hex Head Straight Adapter
5P-1318: 1/2-20-2A Hex Head Straight Adapter
5P-1318: 1/2-20-2A Hex Head Straight Adapter
5P-1318: 1/2-20-2A Hex Head Straight Adapter

Fluid Carrying Straight Adapter with Orifice

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
214-7567
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
1J-9671
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert