Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsExtensions/Adapters5P-3588: 1 To 3/4 Inch Drive Adapter
Home
Workshop SuppliesToolsRatchets & SocketsExtensions/Adapters
5P-3588: 1 To 3/4 Inch Drive Adapter
5P-3588: 1 To 3/4 Inch Drive Adapter

Cat® Square Drive Adapter allows for compatibility between 1 inch to 3/4 inch square drive sizes, enabling them to be used together seamlessly

Brand: Cat

Product Images
5P-3588: 1 To 3/4 Inch Drive Adapter
5P-3588: 1 To 3/4 Inch Drive Adapter

Cat® Square Drive Adapter allows for compatibility between 1 inch to 3/4 inch square drive sizes, enabling them to be used together seamlessly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
5P-35885P-3588
2P-82612P-8261
3J-19073J-1907
View All Parts
DescriptionSpecifications
Specifications for part number 5P-3588

Units of Measure

USMetric
Length (mm): 71
Size (in): 3/4 Female to 1 Male
Length (in): 2.80
Material: Carbon Steel,Alloy Mixed: Metal
Size (mm): 25.4 Female to 19.05 Male
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert