Cat® 112.535mm Inner Diameter Outer Race for Roller Bearing used in Planetary Housing
Brand: Cat
Product Images
5P-3924: 112.535mm Inner Diameter Outer Race
Cat® 112.535mm Inner Diameter Outer Race for Roller Bearing used in Planetary Housing
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Heavy press fit outer bearing race • Single flange • Outside Diameter: 130.058 mm (5.120 in) • Inside Diameter: 112.535 mm (4.4305 in) • Height: 31.000 mm (1.220 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Heavy press fit outer bearing race • Single flange • Outside Diameter: 130.058 mm (5.120 in) • Inside Diameter: 112.535 mm (4.4305 in) • Height: 31.000 mm (1.220 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-3924
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-3924
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Heavy press fit outer bearing race • Single flange • Outside Diameter: 130.058 mm (5.120 in) • Inside Diameter: 112.535 mm (4.4305 in) • Height: 31.000 mm (1.220 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-3924
Units of Measure
USMetric
Outside Diameter (mm): 130.058
Inside Diameter (mm): 112.535
Height (mm): 31
Outside Diameter (in): 5.12
Inside Diameter (in): 4.4305
Height (in): 1.22
Material: Alloy Steel
View More
Compatible Models for part number 5P-3924
MOTOR GRADER
140M 3 AWD 14L 12H NA 140H NA 12H 12M 150 12K 120H 12M 3 AWD 140K 2 163H 160M 3 AWD 135H NA 140M 3 140M 2 12H ES 140H ES 140 120H ES 160 12M 3 12M 2 143H 120 14 135H 160H NA 140M 160K 120M 140K 160H 163H NA 120K 140H 160H ES 160M 2 160M 3 120H NA 120K 2 120M 2 160M