Cat® 104.981mm Inner Diameter Outer Race for Roller Bearing
Brand: Cat
Product Images
9M-2042: 104.981mm Inner Diameter Outer Race
Cat® 104.981mm Inner Diameter Outer Race for Roller Bearing
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Heavy press fit outer bearing race • Single flange • Outside Diameter: 115.056 mm (4.5297 in) • Inside Diameter: 104.981 mm (4.133 in) • Height: 20.000 mm (0.787 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Heavy press fit outer bearing race • Single flange • Outside Diameter: 115.056 mm (4.5297 in) • Inside Diameter: 104.981 mm (4.133 in) • Height: 20.000 mm (0.787 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat cylindrical roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement cylindrical roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity cylindrical roller bearings provide both heavy radial capacity and very high speed capacity. Cat cylindrical roller bearings are built specific to their application to ensure all drive train parts work together as a system.
Attributes: • Heavy press fit outer bearing race • Single flange • Outside Diameter: 115.056 mm (4.5297 in) • Inside Diameter: 104.981 mm (4.133 in) • Height: 20.000 mm (0.787 in)
Application: Cat cylindrical roller bearings are typically used in transmission and axle systems, pinion and transfer gear assemblies and clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9M-2042
Units of Measure
USMetric
Outside Diameter (mm): 115.056
Inside Diameter (mm): 104.981
Height (mm): 20
Outside Diameter (in): 4.5297
Inside Diameter (in): 4.133
Height (in): 0.787
Material: Alloy Steel
View More
Compatible Models for part number 9M-2042
TRACK-TYPE TRACTOR
D6G2 LGP D8K D8H D9G D9H D6G2 XL D6C D6D D6E D6G
RIPPER
8D
PIPELAYER
583K 594H 594
HYDRAULIC CONTROL
163 183B 153
TRACK LOADER
977K 977L
BULLDOZER
8S 6S
WINCH
55
TRACK-TYPE LOADER
977K
MOTOR GRADER
12H NA 12H 12M 12K 120H 163H 135H NA 12H ES 120H ES 160 12M 3 12M 2 120 14 140M 160K 120M 140K 160H 163H NA 120K 140H 160M 2 160M 3 120H NA 160M 140M 3 AWD 14L 140H NA 150 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140H ES 140 143H 135H 160H NA 160H ES 120K 2 120M 2
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.