Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening
This part:606-0849: Washer Kit - Small Sizes
Check Price
Fits Bolt Sizes (in)
5/16, 3/8, 1/2
Description
Washer Kit: 6 Sizes, 6 Assorted Thicknesses, 9 Part Numbers, 150 Pieces, Hard Washers, Zinc Flake Coating
Related parts
6V-8189: 5/16''-18 Hex Nut
Check Price
031-4155: 5/16''-18 Cone Lock Nut
Check Price
3E-9860: 5/16''-18 Hex Lock Nut
Check Price
344-5674: M8 x 1.25mm Hex Nut
Check Price
3T-0852: M8 x 1.25mm Hex Lock Nut
Check Price
6V-9189: M8 x 1.25mm Cone Lock Nut
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
3516B3512B345634123126B34063408DE1100G3520G3508G3516G35123508B31163114D379B3508351235163406C3406E3406B3408B3408C36083606G3412CC13GENSET32083412CD3993616DE800SD398B3304B3306BC3.4BPOWER SYSG3516CG3516BC15 GEN SE33063304C-12C280-16
330D L329D L323D LN330D2349D L329E330 MHPU349E L HVG325C325D385C350MHPU352FMHPU323F OEM336F336D336E330F330D330C323D L365C L390F330FMHPU385C L336D L349EC7.1345D345C336E HVG324D LN349D2345C L336FMHPU340D2 L325D L
Power Package
C7C32
Generator Set
G3520G3516G3512DE33GCG350835083412CD1500XQ1140D500GCC7.1 GENC13GENSETDG50035163512D300GCXQ425G3516BD1000C7.1DE150E0D600 GCG3516H3508C3508BC4.4D450GCDE1250SXQP300C18 I6XQP310D250GCG3512HC13 XQ375XQ35C13 XQ350XQ603412C32 GENSETDG2003456DE1500DE400SGCC18 GEN SETDG125DE1000SDG100C7.1DG175DG150DG50DG40DG45DG30C3.4C3.3G3520CG3520BG3520EG3520H3512C3512BDG80DG70DG60G3306B3516C3516B3516EXQP115DE1400DE5003304BG3306C7.1DE150ED20D25XQ230D30D400GCXQ20T4FXQP60XQP20C18 GEN SEC6.6D1250D550GCC93516B GENC2.2D350GC3306BXQP100G3406DE630G3412DG400C32 GEN SETC18C15C13C15 I6C18 MARINE GSDG450C9.3C9 GEN SETDG350SR5C27DE350SGCXQ330C32D800C7.1 GEN SC15 GEN SEDE400GCC175-20C175-16G3412CDE12503408CXQP2003406C3406EC1.5DE150GC
Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 322B 322C 324E LN 321C 321B 548 325D L 330 LN 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN 231D M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 235B 235C 235D 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330-A 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU M325C 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 323GC 323E L 336F LN 320E LN 330F 245D 315B FM L 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 325 L 317B L 307-A 330F LN 350 OEM 322-A L 322-A N 318E L 229 225 336 GC 328D LCR 340F L LRE 325F LCR 235 320-A 340D L 219 215 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 245 329D2 L M312 M315 M318 M320 345B II 215B 325B L M315F 215C 215D 375-A L 315D L M317F 374F L M318F 385C FS 345B 345C 345D 349F L 385C L 219D 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 326 325 323 329E L 330 335 336 333 323 GX 318D2 323 GC 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 225B 225D 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 316F 352F-VG 365C L MH 315B 315C 229D FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 320E LRR 336F L 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 311F LRR 336D2 XE 315B L 321D LCR 375-A 316E L 322C FM
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L