This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product. Attributes: • Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base. • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
Warning:This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product. Attributes: • Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base. • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
Warning:This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: steel clip
Width (mm): 38
Notes: Tube or Hose OD: 37, Bolt Hole Size: 12, Bolt to Tube CL : 37, Mating Part Number: 5P7465, Weld Nut As: 0
Hose Clamp Type: TOP
Material: Carbon Steel
Thickness (mm): 4
Units of MeasureUSMetric
Material Description: steel clip
Width (mm): 38
Notes: Tube or Hose OD: 37, Bolt Hole Size: 12, Bolt to Tube CL : 37, Mating Part Number: 5P7465, Weld Nut As: 0
G3520G3516G35123508XQ114035163512XQ425G3516BG3516H3508BG3512HC13 XQ375C13 XQ350G3412C32 GEN SETC18C15C18 GEN SETC27C32C175-20C175-16G3520CG3520EG3520H3512C3512B3516C3516B3516E
Description: Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product. Attributes: • Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base. • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
View More
Warning:This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-7464
Units of Measure
USMetric
Material Description: steel clip
Width (mm): 38
Notes: Tube or Hose OD: 37, Bolt Hole Size: 12, Bolt to Tube CL : 37, Mating Part Number: 5P7465, Weld Nut As: 0
Hose Clamp Type: TOP
Material: Carbon Steel
Thickness (mm): 4
View More
Compatible Models for part number 5P-7464
GENERATOR
SR4B SR5
BRUSH CUTTER
BRX418
INTEGRATED TOOLCARRIER
IT14G IT62G IT62H IT14G2 IT24F IT28G IT62G II IT18F
330 L 349D L 325B L 324D 375-A L 315D L 320D2 320D3 336D2 L 323F 374F L 323D 312-A 322C 385C FS 324E LN 345C 345D 548 349F L 385C L 325D L 313 374D L 336F L XE 312C L 330C FM 326F 349D 336E L 325C 325D 325F 340F 345B L 330-A L 329D LN 336F LN XE M325D MH 318D2 L 324E L 323D S 323D L 326D2 L 385B 385C 345D L 320C 320D 320E 365C L 323F L 336D2 L XE 365C 365B 320C L 325D FM LL 320D LN 390D 318B N 390F 336E LNH 336D LN 349E L VG 349 GC 320E L 325D FM 320D GC 349D2 323D2 L 330C L 336D2 318D L 320D FM 313D2 LGP 352 UHD 312D2 GC 340 349 345 313 GC 324D FM 349D2 L 352 350 355 329E L 330 336 329D 330-A 318D2 330C LN 395 325D MH 365B II 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC 311D LRR 312B 336D 312C 336E 312D 336F 326D L 311C 349E L 330D2 325C L 225B 3101 323D LN 330D FM 336 MHPU 312B L 320D2 GC 320D2 FM 330-A L 352F-VG 315C 326F L 336D L 312D2 L 350-A L FM568 324D L 313D 312D2 352F 312D L 324D FM LL 320E LRR 336F L 374F 345C L 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 336F LNXE 323E L 336F LN 329E LN 330F 330C 330D 390F L 365B L M325D L MH 336E LN 336E LH 325-A FM L 336D2 LXE MH3295 340D2 L 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU 325C FM 340F L UHD 326D2 319D L 325 L 320F L 313D2-GC 313D2 317B L 330F LN 330D L 322-A L 229 225 330D MH 336 GC 329D L 340F L LRE 325F LCR 319D 330D LN 320C FM 318B 345D L VG 340D L 311F LRR 330F L 317B LN 329F L 336D2 XE 315B L 385C L MH 375-A 329D2 L 322C FM M312 M315
330D L 329D L 323D LN 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 325C 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 336FMHPU 340D2 L 325D L 336F 336D 336E 330F 330D 330C 323D L
POWER PACKAGE
C32
GENERATOR SET
G3520 G3516 G3512 3508 XQ1140 3516 3512 XQ425 G3516B G3516H 3508B G3512H C13 XQ375 C13 XQ350 G3412 C32 GEN SET C18 C15 C18 GEN SET C27 C32 C175-20 C175-16 G3520C G3520E G3520H 3512C 3512B 3516C 3516B 3516E