Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-7513: 25mm Overall Height Rubber Bulk Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
5P-7513: 25mm Overall Height Rubber Bulk Seal
5P-7513: 25mm Overall Height Rubber Bulk Seal

Cat® 28mm Width Closed Cell Rubber Bulk Seal

Brand: Cat

Product Images
5P-7513: 25mm Overall Height Rubber Bulk Seal
5P-7513: 25mm Overall Height Rubber Bulk Seal
5P-7513: 25mm Overall Height Rubber Bulk Seal
5P-7513: 25mm Overall Height Rubber Bulk Seal
5P-7513: 25mm Overall Height Rubber Bulk Seal

Cat® 28mm Width Closed Cell Rubber Bulk Seal

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-7513
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-7513

Units of Measure

USMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Overall Height (in): 984.25
Material: CR - Chloroprene Expanded Rubber,Chloroprene (CR) Rubber
Overall Width (mm): 28,000
Overall Height (mm): 25,000
Design Type: Special Shape
View More
Compatible Models for part number 5P-7513

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7H D6R III D9 D6T XL D10N D8 D8T D8R D8L D10R D10T2 D8N D6H II D10T D4E D5B D11N D6R STD D10 D11 D7R LGP D9T D9R D8R II D11R D9L D11T D9N D7R II D6R XL D6D D9 GC D6R D6T D6R II D7R XR D6H

WHEEL TRACTOR

651E 657E

RIPPER

951 11 10 7 6 4 9 8

HYDRAULIC CONTROL

143 141 140

INDUSTRIAL ENGINE

3516

TRACK LOADER

977L 983B 955L

WATER FORDING TRACTOR

D7R II

BULLDOZER

4S 8S 8U 10C 9C 9U 10SU 9S 9SU 7SU 6A 6S 11U 7A 10S 7S 7U 6SU 10U 11SU 8SU 4A 7S LGP 8A

WINCH

59N 59L 58L 57H 56 59 58 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert