Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits5P-8768: Single Cylinder Liner Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits5P-8768: Single Cylinder Liner Gasket Kit
5P-8768: Single Cylinder Liner Gasket Kit

Single Cylinder Liner Kit

Brand: Cat

Product Images
5P-8768: Single Cylinder Liner Gasket Kit
5P-8768: Single Cylinder Liner Gasket Kit
5P-8768: Single Cylinder Liner Gasket Kit

Single Cylinder Liner Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

2W-6134: 113.41mm Inner Diameter Filler Band
2W-6134: 113.41mm Inner Diameter Filler BandQuantity: 1
456-5581: 4.39 x 117.1mm 70A EPDM O-Ring
456-5581: 4.39 x 117.1mm 70A EPDM O-RingQuantity: 3
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 5P-8768
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 5P-8768

TRUCK ENGINE

1674 3306 1673C 3406B G3306 3306C 3306B

POWER MODULE

XQG135

INTEGRATED TOOLCARRIER

IT18 IT28B

LOAD HAUL DUMP

R1300G R1300G II R1300

MOTOR GRADER

120G 120B 160H ES 12H NA 140B 140H 140G 140H NA 130G 143H 14G 12H 12G 160H 160G 160H NA 12H ES 14H NA 163H NA 140H ES

WINCH

528 518 57H 56H 57 56 55

TRACK SKIDDER

D5HTSK II D4HTSK III 527 517 527 OEM

WHEEL SKIDDER

518 515 528 545 518C 530B 528B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D SR D6G2 LGP D6GC D6H II D4H III D6R II D5H XL D4H D4D D4E D5B D5H D5E D6E SR D6C D6D D7G2 D6R D6E D6G D6H D7R D7F D6G SR D7G D7H D6G2 XL D4H XL D4E SR

MINI HYD EXCAVATOR

304.5

MARINE ENGINE

D330C D334 3306B 3304 3306 3304B

PIPELAYER

572R 561H 561D 572G 571G

FRONT SHOVEL

235C

EXCAVATOR

336E LN 330 L 215B 215C 215D E300 350-A 225B 225D 330B L 330B LN 219D 330-A L EL300 330 LN 350-A L 229D 350 L 336E L 229 225 330-A L 235 219 215 E240 EL240 330-A 235B 235C 235D 330-A LN 320B L EL300B 330B

VIBRATORY COMPACTOR

CB-534

MOBILE HYD POWER UNIT

336E 336E HVG

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

3304B G3306 3306B DG200 G3306B

WHEEL TRACTOR

615 611 623 615C II 621B 621R 621S 615C 627B 627E 637E

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

963 973 941 973C 951C 951B 941B 977L 955L

SOIL COMPACTOR

815 815B 815F

WHEEL DOZER

814B 814F 814

LANDFILL COMPACTOR

816 816B 816F

PETROLEUM GEN SET

G3306B

GRAPPLE

120C 518 125C

WHEEL LOADER

972G 950B 950E 950F 920 930 936 966D 966C 966F 966E G936 966G 966R 950 930R 930T 966F II 950B/950E 936E 936F 980B 970F 950F II

GEN SET ENGINE

3304B 3306B 3306 3304

ENGINE - MACHINE

3304 3306

CHALLENGER

65 65C 65B 65D

ARTICULATED TRUCK

D30C D30D D250E II D35C D300E D300D D300B D250E D250B D400D D25D D25C D350D D350C

RIPPER

D5 977 963 951 955 7 6 5 4

BOOM

120C

INDUSTRIAL ENGINE

3306B 3304 3306 D333C 3304B D330C

WHEEL SCRAPER

615 621E 637E 637G 637B 637D 627G 627F 639D 627B 627E 615C 637

GAS ENGINE

G3306B G3304B G3304 G3306

BULLDOZER

7SU 6SU 4S 5A 5P 5S 6A 6S 7A 7S 7U 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced