Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-8918: M-SEAL-STK
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-8918: M-SEAL-STK
5P-8918: M-SEAL-STK
Please contact your dealer before purchasing.

Seal

Brand: Cat

Custom Length
Product Images
5P-8918: M-SEAL-STK
5P-8918: M-SEAL-STK
5P-8918: M-SEAL-STK
5P-8918: M-SEAL-STK
5P-8918: M-SEAL-STK
Please contact your dealer before purchasing.

Seal

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-8918
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-8918

Units of Measure

USMetric
Overall Height (in): 547.24
Material: Rubber
Overall Width (mm): 11,100.0
Design Type: Clip-over Edge
Overall Height (mm): 13,900.0
View More
Compatible Models for part number 5P-8918

WHEEL TRACTOR

633E II 623B 623G 623E 623F 651E 621B 657E 621E 621F 633D 657G 621G 621S 621 639D 627B 627G 627E 627F 631D 631E 631G 637G 637D 637E

WHEEL TRACTOR-SCRAPER

613G

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

977L 983B 955L

OFF HIGHWAY TRUCK

789D

WINCH

59N 59L 58L 54H 57H 56 55 54 59 58 56H

TRACK SKIDDER

527 D4HTSK II D5HTSK II 517 D4HTSK III

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7G D7H D6R III D8R D8K D8L D8N D6H II D10 D7R LGP D9T D9R D6T LGPPAT D8R II D9L D9N D6T XL PAT D9H D6T XW PAT D9 GC D4H III D6R II D4H XL D6T XW D5H XL D6T XL D10N D4H D10R D4E D5B D11N D5M D11R D5H D7R II D6D D6R D6T D6M D7R XR D6H

RIPPER

7 6 5 4 9 8 D5 977 951 955 10

MINING EXCAVATOR

5130 5230

TRUCK

793F CMD 793D 793F 789D

WHEEL SCRAPER

623E 621E 621B

WATER FORDING TRACTOR

D7R II

BULLDOZER

4S 4P 10C 5A 5P 5S 7SU 6A 6S 7A 10S 7S 7U 6SU 10U 7S LGP 8A 8S 8U 9C 9U 9S 9SU 8SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced