Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits5P-8969: Block & Oil Pan Gaskets Kit - Central Lower Structure
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
5P-8969: Block & Oil Pan Gaskets Kit - Central Lower Structure
5P-8969: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

fallback-image
5P-8969: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

2L-3549: 0.79mm Thick Oil Pan Gasket
2L-3549: 0.79mm Thick Oil Pan GasketQuantity: 2
2L-3451: Rectangular Gasket
2L-3451: Rectangular GasketQuantity: 1
7H-1662: 1/32" Thick Gasket
7H-1662: 1/32" Thick GasketQuantity: 1
5H-4263: 1/32" Thick Camshaft Gasket
5H-4263: 1/32" Thick Camshaft GasketQuantity: 1
0L-0364: Engine Oil Lines Lock
0L-0364: Engine Oil Lines LockQuantity: 11
4B-8407: Flywheel Housing Gasket
4B-8407: Flywheel Housing GasketQuantity: 1
9M-5252: Flange Gasket
9M-5252: Flange GasketQuantity: 1
8M-4986: 3.53 x 37.69mm 70A VMQ O-Ring
8M-4986: 3.53 x 37.69mm 70A VMQ O-RingQuantity: 1
8N-2748: GASKET
8N-2748: GASKETQuantity: 1
7F-7510: 0.0350 IN (0.889mm) Thick Lock Nut Bar
7F-7510: 0.0350 IN (0.889mm) Thick Lock Nut BarQuantity: 4
6L-5435: GASKET
6L-5435: GASKETQuantity: 1
6L-5458: 0.062" Flange Gasket
6L-5458: 0.062" Flange GasketQuantity: 1
6L-5490: Cylinder Block Side Cover Gasket
6L-5490: Cylinder Block Side Cover GasketQuantity: 2
4F-5675: 11.13mm ID Cylinder Head O Ring Seal
4F-5675: 11.13mm ID Cylinder Head O Ring SealQuantity: 1
5H-2831: 0.8mm Turbocharger Oil Lines Adapter Gasket
5H-2831: 0.8mm Turbocharger Oil Lines Adapter GasketQuantity: 1
7M-6844: Engine Oil Filter Gasket
7M-6844: Engine Oil Filter GasketQuantity: 1
1C-0155: 0.350" Thick Screw Lock
1C-0155: 0.350" Thick Screw LockQuantity: 4
0L-1213: 0.5mm Thick Copper Washer Gasket
0L-1213: 0.5mm Thick Copper Washer GasketQuantity: 6
3L-5686: 0.911mm Thick Lock Strip
3L-5686: 0.911mm Thick Lock StripQuantity: 2
4H-1945: Oil Pump Bell Gasket
4H-1945: Oil Pump Bell GasketQuantity: 1
9M-2266: 0.8mm Thick Gasket
9M-2266: 0.8mm Thick GasketQuantity: 2
6L-5436: GASKET
6L-5436: GASKETQuantity: 1
6L-5460: GASKET
6L-5460: GASKETQuantity: 1
6L-5038: GASKET
6L-5038: GASKETQuantity: 1
6L-5386: GASKET
6L-5386: GASKETQuantity: 1
6L-4905: 6.99 x 31.12mm 70A VMQ O-Ring
6L-4905: 6.99 x 31.12mm 70A VMQ O-RingQuantity: 1
8F-8682: 0.89mm Thick Single Tab Washer Screw Lock
8F-8682: 0.89mm Thick Single Tab Washer Screw LockQuantity: 3
5H-1032: Hexagonal Flange Bolt
5H-1032: Hexagonal Flange BoltQuantity: 1
2H-4739: 0.048" Thick Fuel Pump Nut Lock
2H-4739: 0.048" Thick Fuel Pump Nut LockQuantity: 1
5B-5980: 33.2mm ID Oil Filler Cover Gasket
5B-5980: 33.2mm ID Oil Filler Cover GasketQuantity: 1
5B-6031: Oil Pan Bell Mounting Gasket
5B-6031: Oil Pan Bell Mounting GasketQuantity: 2
6L-5457: 0.8mm Thick Engine Breather Gasket
6L-5457: 0.8mm Thick Engine Breather GasketQuantity: 1
Showing 1 to 32 of 35Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 5P-8969
Kit Contains: Dust cap, plug, fastener, gaskets, seals,
View More
Compatible Models for part number 5P-8969

MARINE ENGINE

D353E D353C D353D

INDUSTRIAL ENGINE

D353C D353E D353D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert