Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDifferentialsDifferential Bearings5P-9439: 45mm Internal Diameter Special Ball Bearing
Home
DrivetrainDifferentialsDifferential Bearings
5P-9439: 45mm Internal Diameter Special Ball Bearing
5P-9439: 45mm Internal Diameter Special Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Product Images
5P-9439: 45mm Internal Diameter Special Ball Bearing
5P-9439: 45mm Internal Diameter Special Ball Bearing
5P-9439: 45mm Internal Diameter Special Ball Bearing
5P-9439: 45mm Internal Diameter Special Ball Bearing
5P-9439: 45mm Internal Diameter Special Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-9439
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-9439
Material: Alloy Steel
View More
Compatible Models for part number 5P-9439

TRACK LOADER

931 931B 943 953

BACKHOE LOADER

442D 430D 438C 426C 438D 424D 436C 420D 432D 416C 428D 416D 428C

WINCH

53 57H 57 56 56H

LANDFILL COMPACTOR

836

BACKHOE

931 D3

WHEEL LOADER

966R 930R 930T

COMPACT WHEEL LOADER

910

WHEEL SKIDDER

535D 545D 555D 525D

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7H D6R III D9 D3 D8T D10T2 D8N D6H II D6R STD D10 D7R LGP D9T D9R D6T LGPPAT D6T XL PAT D6T XW PAT DEUCE D6R XL D6R II 30/30 D6T XW D3B D6T XL D7R SERIES D10T D7R II D6R D6T D7R XR D6H

RIPPER

3 7 6 8 953 943

PIPELAYER

583T 583R 572R II PL83 PL87 587T 587R PL72 578 572R

WHEEL SCRAPER

627 637E 637D 639D 627B

WATER FORDING TRACTOR

D7R II

EXCAVATOR

215

BULLDOZER

6 7SU 6A 6S 7A 7S 7U 6SU 7S LGP 8A 8U 3S 3P 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert