Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements5P-9514: Bearing - Ball(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
5P-9514: Bearing - Ball(Debris Resistant)
5P-9514: Bearing - Ball(Debris Resistant)

Cat® Ball Bearing (Single Row)

Brand: Cat

Product Images
5P-9514: Bearing - Ball(Debris Resistant)
5P-9514: Bearing - Ball(Debris Resistant)
5P-9514: Bearing - Ball(Debris Resistant)
5P-9514: Bearing - Ball(Debris Resistant)
5P-9514: Bearing - Ball(Debris Resistant)

Cat® Ball Bearing (Single Row)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 5P-9514

Units of Measure

USMetric
Outside Diameter (mm): 62
Height (mm): 17
Material: Alloy Steel
Inside Diameter (mm): 25
Inside Diameter (in): 0.98
Height (in): 0.67
Outside Diameter (in): 2.44
View More
Compatible Models for part number 5P-9514

PUMPER

SPS342 SPS343

GENERATOR

SR4 SR4B

TRUCK ENGINE

3208

OEM SOLUTIONS

3412C

MOTOR GRADER

120G 140G 130G 14G 12G

WINCH

528 518 57H 56H

GEN SET-MILITARY

3608

TRACK-TYPE TRACTOR

D6H II D4E D5B D5H D6D D6H D7G D7H D8K D9L D9H

WHEEL SKIDDER

518 528

MARINE AUXILIARY

3516C 3516B 3512C 3512B C32 3608 3508B

MARINE ENGINE

3516 3512 3508 3616 D379A 3612 D379B D399 3508C 3508B 3408B 3406B D398A D398B 3516B 3516C 3512C C280-16 C280-12 3512B C32 3412D 3412 C280-6 C280-8 3408 3406

PIPELAYER

561D 572G 583K 571G 594H

MINING EXCAVATOR

5230

EXCAVATOR

215B E300 EL180 E300B EL300 225 235 215 E240 EL240 235B E180 245 EL300B 245B

PETROLEUM PACKAGE

TH48-E70 3508

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

G3516 G3508 G3516B 3508C 3508B 3508 3412C C32 3516 3512 3512C 3512B 3406C 3516C 3516B

WHEEL TRACTOR

651B 631D 641B 623B 621B 657B 621R 633D 639D 627B 613B 637D

HYDRAULIC CONTROL

143 141 140

ENGINE

3512PETROL

VEHICULAR ENGINE

3516 3512

TRACK LOADER

963 973 983B 943 941 953 951C 951B 941B 977L 955L

PETROLEUM ENGINE

3516 3512 3508C 3508B 3516C 3516B C32 3512C 3512B

SOIL COMPACTOR

825C 815 815B

WHEEL DOZER

814B 824C

LANDFILL COMPACTOR

816 826C 816B

PETROLEUM GEN SET

C32

GRAPPLE

120C 518 125C

WHEEL LOADER

950B 950E 950F 994 G926 916 920 G916 926 930 936 966D 966C 966F 966E G936 950 950B/950E 936E 980C 980F 926E

ENGINE - MACHINE

C27 3208 3408

GEN SET ENGINE

3406B 3608 3606 3516B G3520B D398B 3304B 3512B 3304 D379B 3412 3412C 3508 D399 3616 3512 3508B 3516

RIPPER

963 953 951 943 7 6 4

BOOM

120C

ENGINE - INDUSTRIAL

3406B 3516B

INDUSTRIAL ENGINE

C32 D398B 3408B 3512C 3304 3306 3412 D333C 3512 3412E 3516 3508 D398 D399 D330C D379 D379B

WHEEL SCRAPER

657B 637D 639D 627B 657

TRUCK

785 789 793 797 793B 793C 785D 797B 777C 777B 777D

LOGGER

227

TRACTOR

776D 776C 776B 784B

GAS ENGINE

G398 G399 G379A G3520B G3612 G3616 G3608 G3508B G3512 G3516 G379 G3508

BULLDOZER

7SU 6SU 7S LGP 4S 6 6S 7S 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert