Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHydraulicsOther Hydraulic Components5P-9560: 1-1/16-12 Straight Thread O-Ring Adapter
Home
HydraulicsOther Hydraulic Components
5P-9560: 1-1/16-12 Straight Thread O-Ring Adapter
5P-9560: 1-1/16-12 Straight Thread O-Ring Adapter

Cat® Blade Cushion Accumulator Straight Adapter enables a direct connection between heavy machinery blade and cushion accumulator

Brand: Cat

Product Images
5P-9560: 1-1/16-12 Straight Thread O-Ring Adapter
5P-9560: 1-1/16-12 Straight Thread O-Ring Adapter
5P-9560: 1-1/16-12 Straight Thread O-Ring Adapter
5P-9560: 1-1/16-12 Straight Thread O-Ring Adapter
5P-9560: 1-1/16-12 Straight Thread O-Ring Adapter

Cat® Blade Cushion Accumulator Straight Adapter enables a direct connection between heavy machinery blade and cushion accumulator

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-5063
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
Check Price
3D-2824
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
Check Price
238-5082
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert