Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers5P-9865: 17.5mm Thick Mirror Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
5P-9865: 17.5mm Thick Mirror Spacer
5P-9865: 17.5mm Thick Mirror Spacer

Cat® 25.4 mm Outer Diameter Mirror Spacer ensures proper alignment and stability to the mirror

Brand: Cat

Product Images
5P-9865: 17.5mm Thick Mirror Spacer
5P-9865: 17.5mm Thick Mirror Spacer
5P-9865: 17.5mm Thick Mirror Spacer
5P-9865: 17.5mm Thick Mirror Spacer
5P-9865: 17.5mm Thick Mirror Spacer

Cat® 25.4 mm Outer Diameter Mirror Spacer ensures proper alignment and stability to the mirror

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-9865
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-9865

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.39
Inside Diameter (mm): 10
Length (in): 0.62
Length (mm): 18
Material: Phenolic Plastic,Paper & Plastic Plastic,Alloy Mixed: Metal
Outside Diameter (in): 1.00
Outside Diameter (mm): 25
Type: Center Hole-Slot
View More
Compatible Models for part number 5P-9865

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63

QUARRY TRUCK

771D 771C 773E 775D 777E 775B

TRUCK

785 789 69D 773E 773D 777 769D 769C 777C 777B 785C 777D 775E 773B 775D 785B

TRACTOR

776D 776C 772B 768C 776B

OFF HIGHWAY TRUCK

773

MOTOR GRADER

12H NA 140H NA 12H 12G 12M 120H 130G 120G 140M 120M 160H 140H 140G 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert