Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5S-6045: Oil Pan Plate Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
5S-6045: Oil Pan Plate Gasket
5S-6045: Oil Pan Plate Gasket

Gasket

Brand: Cat

Product Images
5S-6045: Oil Pan Plate Gasket
5S-6045: Oil Pan Plate Gasket
5S-6045: Oil Pan Plate Gasket
5S-6045: Oil Pan Plate Gasket
5S-6045: Oil Pan Plate Gasket

Gasket

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5S-6045
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5S-6045
Material: Rubber Gasket Gasket
Overall Width (mm): 400
Overall Length (mm): 718
View More
Compatible Models for part number 5S-6045

GENERATOR

SR4

GENERATOR SET

3304B

HYDRAULIC CONTROL

48 143 141 140

TRACK LOADER

941B 963 951C 951B 955K 955L 941

WINCH

518

MOTOR GRADER

120G 130G

GRAPPLE

518 120C 125C

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

WHEEL LOADER

920 936E 936F 930 950B/950E 936 G936 950B 950E 950F 950 930R 930T

TRACK-TYPE TRACTOR

D5H XL D4H D4D D4E D4E SR D5H D4H III D4H XL

WHEEL SKIDDER

525 518 515 518C

ENGINE - MACHINE

3304

GEN SET ENGINE

3304 3304B

MINI HYD EXCAVATOR

304.5

MARINE ENGINE

3304 3304B D330C

RIPPER

D5 963 951 5 4

BOOM

120C

INDUSTRIAL ENGINE

3304 D330C 3304B

GAS ENGINE

G3304B G3304

EXCAVATOR

229 225 219D 215B 215C 215D 229D 225B 225D 219 215 E240 EL240

BULLDOZER

4S 5P 5S 4A

VIBRATORY COMPACTOR

CS-653 CP-643 CB-534 CS-643 CP-653

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert