Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHoses & TubesCaps & PlugsOther Caps & Plugs5T-6503: 156mm Diameter Plug
BackHome
Hoses & TubesCaps & PlugsOther Caps & Plugs
5T-6503: 156mm Diameter Plug
5T-6503: 156mm Diameter Plug
Product Images
5T-6503: 156mm Diameter Plug
5T-6503: 156mm Diameter Plug
5T-6503: 156mm Diameter Plug
5T-6503: 156mm Diameter Plug
5T-6503: 156mm Diameter Plug

Cat® Plug For Steering Cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts diagram for 5T-6503
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5T-6503

Description:
The Plug for Steering Cylinder is designed to provide a reliable seal within the cylinder, preventing hydraulic fluid leaks and maintaining the integrity of the hydraulic system. It is easy to install and adherence to safety standards are also important considerations.

Attributes:
• Withstand high pressures and resist corrosion.
• Provide a tight and leak-free connection.

Applications:
The Plug for Steering Cylinder is used to maintain the hydraulic system's functionality by providing a reliable seal and preventing fluid leaks in the steering cylinder.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5T-6503

Units of Measure

USMetric

Height (in): 1.05

Height (mm): 26.7

Material: Alloy Mixed: Metal,Alloy Zinc,Carbon Steel,Steel

Outside Diameter (in): 4.55

Outside Diameter (mm): 115.6

Thread Size (in): 1/8-27 NPT

View More
Compatible Models for part number 5T-6503

TRUCK

789 793F OEM

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5T-6503
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5T-6503

Description:
The Plug for Steering Cylinder is designed to provide a reliable seal within the cylinder, preventing hydraulic fluid leaks and maintaining the integrity of the hydraulic system. It is easy to install and adherence to safety standards are also important considerations.

Attributes:
• Withstand high pressures and resist corrosion.
• Provide a tight and leak-free connection.

Applications:
The Plug for Steering Cylinder is used to maintain the hydraulic system's functionality by providing a reliable seal and preventing fluid leaks in the steering cylinder.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5T-6503

Units of Measure

USMetric

Height (in): 1.05

Height (mm): 26.7

Material: Alloy Mixed: Metal,Alloy Zinc,Carbon Steel,Steel

Outside Diameter (in): 4.55

Outside Diameter (mm): 115.6

Thread Size (in): 1/8-27 NPT

View More
Compatible Models for part number 5T-6503

TRUCK

789 793F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert