Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates5T-7255: 6mm Thick Mud Deflector Mount Plate
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates
5T-7255: 6mm Thick Mud Deflector Mount Plate
5T-7255: 6mm Thick Mud Deflector Mount Plate

Cat® 6mm Thick Steel Mud Deflector Mount Plate

Brand: Cat

Product Images
5T-7255: 6mm Thick Mud Deflector Mount Plate
5T-7255: 6mm Thick Mud Deflector Mount Plate
5T-7255: 6mm Thick Mud Deflector Mount Plate
5T-7255: 6mm Thick Mud Deflector Mount Plate
5T-7255: 6mm Thick Mud Deflector Mount Plate

Cat® 6mm Thick Steel Mud Deflector Mount Plate

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Mud Deflector Mount Plate is typically made of durable steel that is used to mount the mud deflector under the body which protects the components from mud, dirt, stones, debris, or other harmful objects. It is designed to fit the deflector strips and to be bolted to the body. It is a sturdy and stable plate that can support heavy loads without bending or breaking.

Attributes:
• Provided with 17 mounting holes to fit the fastener of size M10.
• Provides a secure connection for mounting the mud deflector.
• High strength and wear resistance.

Applications:
A Mud Deflector Mount Plate is used to hold and secure the mud deflector with the dump body.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Mud Deflector Mount Plate is typically made of durable steel that is used to mount the mud deflector under the body which protects the components from mud, dirt, stones, debris, or other harmful objects. It is designed to fit the deflector strips and to be bolted to the body. It is a sturdy and stable plate that can support heavy loads without bending or breaking.

Attributes:
• Provided with 17 mounting holes to fit the fastener of size M10.
• Provides a secure connection for mounting the mud deflector.
• High strength and wear resistance.

Applications:
A Mud Deflector Mount Plate is used to hold and secure the mud deflector with the dump body.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hole Size (in): 0.43
Hole Size (mm): 11
Length (in): 66.93
Length (mm): 1700
Material: Steel,Structural Steel
Thickness (in): 0.24
Thickness (mm): 6
Width (in): 6.69
Width (mm): 170
Units of MeasureUSMetric
Hole Size (in): 0.43
Hole Size (mm): 11
Length (in): 66.93
View More
Compatible Models
Compatible Models
Truck
793793D793B793C797793F795F AC789795F XQ789C793F CMD789D789B793F OEM797B793F XQ
Off Highway Truck
793D
View More
Truck
793793D793B793C797793F795F AC789795F XQ789C793F CMD789D789B793F OEM797B793F XQ
Warranty Information
Return Policy
Parts diagram for 5T-7255
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5T-7255
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5T-7255

A Mud Deflector Mount Plate is typically made of durable steel that is used to mount the mud deflector under the body which protects the components from mud, dirt, stones, debris, or other harmful objects. It is designed to fit the deflector strips and to be bolted to the body. It is a sturdy and stable plate that can support heavy loads without bending or breaking.

Attributes:
• Provided with 17 mounting holes to fit the fastener of size M10.
• Provides a secure connection for mounting the mud deflector.
• High strength and wear resistance.

Applications:
A Mud Deflector Mount Plate is used to hold and secure the mud deflector with the dump body.

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5T-7255

Units of Measure

USMetric
Hole Size (in): 0.43
Hole Size (mm): 11
Length (in): 66.93
Length (mm): 1700
Material: Steel,Structural Steel
Thickness (in): 0.24
Thickness (mm): 6
Width (in): 6.69
Width (mm): 170
View More
Compatible Models for part number 5T-7255

TRUCK

793 793D 793B 793C 797 793F 795F AC 789 795F XQ 789C 793F CMD 789D 789B 793F OEM 797B 793F XQ

OFF HIGHWAY TRUCK

793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert