Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Self-aligning bearings are designed to swivel to eliminate stresses on the shaft and bearing assembly due to deflection.
Attributes: • Bearing assembly with grease zerk • Slotted mounting holes for ease of assembly
Application: Cat self-aligning bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Self-aligning bearings are designed to swivel to eliminate stresses on the shaft and bearing assembly due to deflection.
Attributes: • Bearing assembly with grease zerk • Slotted mounting holes for ease of assembly
Application: Cat self-aligning bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bore Diameter (mm): 15.9
Overall Length (mm): 76.2
Overall Width (mm): 42.9
Overall Height (mm): 20.6
Bore Diameter (in): 0.6259
Overall Length (in): 3
Overall Width (in): 1.69
Overall Height (in): 0.81
Units of MeasureUSMetric
Bore Diameter (mm): 15.9
Overall Length (mm): 76.2
Overall Width (mm): 42.9
View More
Compatible Models
Compatible Models
Wheel Tractor
613C II657E615C II637E621E631E623E651E
Pipelayer
578
Wheel Scraper
621E
View More
Wheel Tractor
613C II657E615C II637E621E631E623E651E
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 5T-8919
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5T-8919
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5T-8919
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Self-aligning bearings are designed to swivel to eliminate stresses on the shaft and bearing assembly due to deflection.
Attributes: • Bearing assembly with grease zerk • Slotted mounting holes for ease of assembly
Application: Cat self-aligning bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5T-8919
Units of Measure
USMetric
Bore Diameter (mm): 15.9
Overall Length (mm): 76.2
Overall Width (mm): 42.9
Overall Height (mm): 20.6
Bore Diameter (in): 0.6259
Overall Length (in): 3
Overall Width (in): 1.69
Overall Height (in): 0.81
View More
Compatible Models for part number 5T-8919
WHEEL TRACTOR
613C II 657E 615C II 637E 621E 631E 623E 651E
PIPELAYER
578
WHEEL SCRAPER
621E
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.