Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins5T-9266: Linkage Pin used in Hoist Cylinder mounting
BackHome
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
5T-9266: Linkage Pin used in Hoist Cylinder mounting
5T-9266: Linkage Pin used in Hoist Cylinder mounting
Product Images
5T-9266: Linkage Pin used in Hoist Cylinder mounting
5T-9266: Linkage Pin used in Hoist Cylinder mounting
5T-9266: Linkage Pin used in Hoist Cylinder mounting
5T-9266: Linkage Pin used in Hoist Cylinder mounting
5T-9266: Linkage Pin used in Hoist Cylinder mounting

Cat® Linkage Pin used in Hoist Cylinder mounting in truck body

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 5T-9266
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5T-9266

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5T-9266

Units of Measure

USMetric

Material: Alloy Steel,Steel,Structural Steel

Pin Type: Flag Pin

Plating: Nickel Plated

Pin Diameter (mm): 82

Pin Diameter (in): 3.23

Length (mm): 255

Length (in): 10.04

Removal Aid / Feature: Puller Hole

Internal Groove: None

View More
Compatible Models for part number 5T-9266

TRUCK

777B 777D 777G

OFF HIGHWAY TRUCK

777G

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5T-9266
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5T-9266

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5T-9266

Units of Measure

USMetric

Material: Alloy Steel,Steel,Structural Steel

Pin Type: Flag Pin

Plating: Nickel Plated

Pin Diameter (mm): 82

Pin Diameter (in): 3.23

Length (mm): 255

Length (in): 10.04

Removal Aid / Feature: Puller Hole

Internal Groove: None

View More
Compatible Models for part number 5T-9266

TRUCK

777B 777D 777G

OFF HIGHWAY TRUCK

777G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert