Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts5W-1636: M12 Compression Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
5W-1636: M12 Compression Nut
5W-1636: M12 Compression Nut

Cat® M12 Hexagonal Compression Nut

Brand: Cat

Product Images
5W-1636: M12 Compression Nut
5W-1636: M12 Compression Nut
5W-1636: M12 Compression Nut
5W-1636: M12 Compression Nut
5W-1636: M12 Compression Nut

Cat® M12 Hexagonal Compression Nut

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5W-1636
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5W-1636

Units of Measure

USMetric
Nut Type: Swivel
Material Description: Plated Steel
Length (mm): 15
Thread: M12X1.5
Hex Size (mm): 14
Length (in): 0.57
Hex Size (in): 0.55
Material: Carbon Steel,Alloy Steel
View More
Compatible Models for part number 5W-1636

WHEELED EXCAVATOR

MH3040

EXCAVATOR

211B 395 214B FT 206B 214B 390F 205 206 205B MH3040 213B 390F L 374 212 3101 224B 212B

MATERIAL HANDLER

MH3050 MH3250 MH3260 MH3032 MH3040

SHOVEL

6040

COMPACT WHEEL LOADER

930 938 926

HYDRAULIC SHOVEL

6060 6040 6030

WHEEL LOADER

972M XE 980 XE 962 982XE 966M XE 980XE 926 924K 966 924 972M 972 972L 980L 930 972XE 980M 966 GC 972 XE 950GC 966 XE 938 966XE 980 982 938K 938M 926M 966L 930K 966M 930M 962L 950M 950 950L 962M 982 XE 982M 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert