Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers5W-1705: 2mm Thick Seal Washer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
5W-1705: 2mm Thick Seal Washer
5W-1705: 2mm Thick Seal Washer

Sealing Washer

Brand: Cat

Product Images
5W-1705: 2mm Thick Seal Washer
5W-1705: 2mm Thick Seal Washer
5W-1705: 2mm Thick Seal Washer
5W-1705: 2mm Thick Seal Washer
5W-1705: 2mm Thick Seal Washer

Sealing Washer

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5W-1705
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5W-1705

Units of Measure

USMetric
Fits Bolt Sizes (mm): M12
Inside Diameter (in): 1.311
Inside Diameter (mm): 33.3
Material: Soft Steel,Carbon Steel
Outside Diameter (in): 1.531
Outside Diameter (mm): 38.9
Thickness (in): 0.079
Thickness (mm): 2
Washer Type: Sealing
View More
Compatible Models for part number 5W-1705

WHEELED EXCAVATOR

M322C M316C M318C M313C M315C M318C MH

EXCAVATOR

M312 M315 M318 206 212 206B 212B M320

SHOVEL

6040

HYDRAULIC SHOVEL

6030 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert